This Application will be decommissioned as of January 7th 2025

A9E18073 |
Schneider-Electric
A9E18073 picture- scope
A9E18073
Changeover switch - iSSW - 1 C/O - 20A - 250 V AC - 3 positions
Product availabilityProduct availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Main
Range of product Acti9
Product name Acti9 iSSW
Product or Component Type Changeover switch
Device short name iSSW
Device Application Electrical circuit control
Poles description 1P
Contacts type and composition 1 C/O
[Ue] rated operational voltage 250 V AC 50/60 Hz
Standards IEC 60669-1
IEC 60947-5-1
Complementary
[Ie] rated operational current 20 A
Control type Toggle 3
Marking 1 - 0 - 2
Mounting Mode Clip-on
Mounting Support DIN rail
9 mm pitches 2
Height 3.2 in (82 mm)
Width 0.7 in (18 mm)
Depth 3.0 in (75 mm)
Color White
Electrical durability AC-22 30000 cycles cos Phi = 0.8
Connections - terminals Staggered tunnel terminal downside) 2 0.0008…0.004 in² (0.5…2.5 mm²) flexible
Staggered tunnel terminal downside) 2 0.0008…0.004 in² (0.5…2.5 mm²) rigid without cable end
Wire stripping length 0.4 in (9 mm)
Tightening torque 8.9 lbf.in (1 N.m)
Environment
IP degree of protection IP20 conforming to IEC 60529
Tropicalisation 2
Pollution degree 3
Relative humidity 95 % 131 °F (55 °C)
Ambient Air Temperature for Operation -4…122 °F (-20…50 °C)
Ambient Air Temperature for Storage -40…158 °F (-40…70 °C)
Ordering and shipping details
Category US10DE200908
Discount Schedule 0DE2
GTIN 3606480088506
Returnability No
Country of origin US
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.95 in (7.500 cm)
Package 1 Width 0.75 in (1.900 cm)
Package 1 Length 3.54 in (9.000 cm)
Package 1 Weight 1.587 oz (45.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 3.94 in (10.000 cm)
Package 2 Width 3.15 in (8.000 cm)
Package 2 Length 9.06 in (23.000 cm)
Package 2 Weight 20.741 oz (588.000 g)
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 11.81 in (30.000 cm)
Package 3 Length 15.75 in (40.000 cm)
Package 3 Weight 12.774 lb(US) (5.794 kg)
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number E5f22bd9-8e0c-4771-b932-618a392a4c8b
BVB
print Recommended
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Contractual warranty
Warranty 18 months