|
|
|
A9F03410
Miniature circuit breaker (MCB), Acti9 iC60N, 4P, 10A, B curve, 6000A (IEC 60898-1), 10kA (IEC 60947-2), double term.
|
|
|
Main
Device Application
|
Distribution
|
Range
|
Acti9
|
Product name
|
Acti9 iC60
|
Product or Component Type
|
Miniature circuit-breaker
|
Device short name
|
IC60N
|
Poles description
|
4P
|
Number of protected poles
|
4
|
Line Rated Current
|
10 A
|
Network type
|
DC
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Breaking capacity
|
6000 A Icn 400 V AC 50/60 Hz EN/IEC 60898-1
36 kA Icu 12...133 V AC 50/60 Hz EN/IEC 60947-2
10 kA Icu <= 250 V DC EN/IEC 60947-2
10 kA Icu 380...415 V AC 50/60 Hz EN/IEC 60947-2
20 kA Icu 220...240 V AC 50/60 Hz EN/IEC 60947-2
6 kA Icu 440 V AC 50/60 Hz EN/IEC 60947-2
|
Utilisation category
|
Category A EN 60898-1
Category A IEC 60898-1
|
Suitability for isolation
|
Yes EN 60898-1
Yes EN 60947-2
Yes IEC 60898-1
Yes IEC 60947-2
|
Standards
|
IEC 60898-1
IEC 60947-2
EN 60947-2
EN 60898-1
|
Complementary
Network Frequency
|
50/60 Hz
|
Magnetic tripping limit
|
4 x In +/- 20 %
|
[Ics] rated service breaking capacity
|
15 kA 75 % EN 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 75 % EN 60947-2 - 380...415 V AC 50/60 Hz
4.5 kA 75 % EN 60947-2 - 440 V AC 50/60 Hz
15 kA 75 % IEC 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 75 % IEC 60947-2 - 380...415 V AC 50/60 Hz
4.5 kA 75 % IEC 60947-2 - 440 V AC 50/60 Hz
27 kA 75 % IEC 60947-2 - 12...133 V AC 50/60 Hz
27 kA 75 % EN 60947-2 - 12...133 V AC 50/60 Hz
6000 A 100 % EN 60898-1 - 400 V AC 50/60 Hz
6000 A 100 % IEC 60898-1 - 400 V AC 50/60 Hz
10 kA 100 % IEC 60947-2 - 180...250 V DC
10 kA 100 % EN 60947-2 - 180...250 V DC
|
Limitation class
|
3 EN 60898-1
3 IEC 60898-1
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz EN 60947-2
500 V AC 50/60 Hz IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kVEN 60947-2
6 kVIEC 60947-2
|
Contact position indicator
|
Yes
|
Control Type
|
Toggle
|
Local signalling
|
Trip indicator
|
Mounting Support
|
DIN rail
|
9 mm pitches
|
8
|
Height
|
3.6 in (91 mm)
|
Width
|
2.8 in (72 mm)
|
Depth
|
3.09 in (78.5 mm)
|
Net Weight
|
1.1 lb(US) (0.5 kg)
|
Color
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
10000 cycles
|
Connections - terminals
|
Double terminal top or bottom) 0.002…0.04 in² (1…25 mm²) rigid
Double terminal top or bottom) 0.002…0.02 in² (1…16 mm²) flexible
|
Wire stripping length
|
0.6 in (14 mm) for top or bottom connection
|
Tightening torque
|
17.7 lbf.in (2 N.m) top or bottom
|
Earth-leakage protection
|
Separate block
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
IP20 conforming to EN 60529
|
Pollution degree
|
3
|
Overvoltage category
|
IV
|
Tropicalisation
|
2
|
Relative humidity
|
95 % 131 °F (55 °C)
|
Ambient Air Temperature for Operation
|
-31…158 °F (-35…70 °C)
|
Ambient Air Temperature for Storage
|
-40…185 °F (-40…85 °C)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.76 in (7.000 cm)
|
Package 1 Width
|
2.95 in (7.500 cm)
|
Package 1 Length
|
3.54 in (9.000 cm)
|
Package 1 Weight
|
15.721 oz (445.700 g)
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
3.35 in (8.500 cm)
|
Package 2 Width
|
3.94 in (10.000 cm)
|
Package 2 Length
|
8.66 in (22.000 cm)
|
Package 2 Weight
|
3.075 lb(US) (1.395 kg)
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
33
|
Package 3 Height
|
11.81 in (30.000 cm)
|
Package 3 Width
|
11.81 in (30.000 cm)
|
Package 3 Length
|
15.75 in (40.000 cm)
|
Package 3 Weight
|
34.738 lb(US) (15.757 kg)
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
42
|
|
|