This Application will be decommissioned as of January 7th 2025

A9F04340 |
Schneider-Electric
 
A9F04340 picture- scope
A9F04340
Miniature circuit breaker (MCB), Acti9 iC60N, 3P, 40A, C curve, 6000A (IEC 60898-1), 10kA (IEC 60947-2), double term.
Schneider Electric
Characteristics
Main
Device Application Distribution
Range Acti9
Product name Acti9 iC60
Product or Component Type Miniature circuit-breaker
Device short name IC60N
Poles description 3P
Number of protected poles 3
Line Rated Current 40 A
Network type AC
DC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn 400 V AC 50/60 Hz EN/IEC 60898-1
36 kA Icu 12...133 V AC 50/60 Hz EN/IEC 60947-2
10 kA Icu <= 180 V DC EN/IEC 60947-2
10 kA Icu 380...415 V AC 50/60 Hz EN/IEC 60947-2
20 kA Icu 220...240 V AC 50/60 Hz EN/IEC 60947-2
6 kA Icu 440 V AC 50/60 Hz EN/IEC 60947-2
Utilisation category Category A EN 60898-1
Category A IEC 60898-1
Suitability for isolation Yes EN 60898-1
Yes EN 60947-2
Yes IEC 60898-1
Yes IEC 60947-2
Standards IEC 60898-1
EN 60898-1
EN 60947-2
IEC 60947-2
Complementary
Network Frequency 50/60 Hz
Magnetic tripping limit 8 x In +/- 20 %
[Ics] rated service breaking capacity 15 kA 75 % EN 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 75 % EN 60947-2 - 380...415 V AC 50/60 Hz
4.5 kA 75 % EN 60947-2 - 440 V AC 50/60 Hz
15 kA 75 % IEC 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 75 % IEC 60947-2 - 380...415 V AC 50/60 Hz
4.5 kA 75 % IEC 60947-2 - 440 V AC 50/60 Hz
27 kA 75 % IEC 60947-2 - 12...133 V AC 50/60 Hz
27 kA 75 % EN 60947-2 - 12...133 V AC 50/60 Hz
6000 A 100 % EN 60898-1 - 400 V AC 50/60 Hz
6000 A 100 % IEC 60898-1 - 400 V AC 50/60 Hz
10 kA 100 % IEC 60947-2 - 125...180 V DC
10 kA 100 % EN 60947-2 - 125...180 V DC
Limitation class 3 EN 60898-1
3 IEC 60898-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz EN 60947-2
500 V AC 50/60 Hz IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kVEN 60947-2
6 kVIEC 60947-2
Contact position indicator Yes
Control Type Toggle
Local signalling Trip indicator
Mounting Support DIN rail
9 mm pitches 6
Height 3.6 in (91 mm)
Width 2.1 in (54 mm)
Depth 3.09 in (78.5 mm)
Net Weight 0.827 lb(US) (0.375 kg)
Color White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Double terminal top or bottom) 0.002…0.05 in² (1…35 mm²) rigid
Double terminal top or bottom) 0.002…0.04 in² (1…25 mm²) flexible
Wire stripping length 0.6 in (14 mm) for top or bottom connection
Tightening torque 31.0 lbf.in (3.5 N.m) top or bottom
Earth-leakage protection Separate block
Environment
IP degree of protection IP20 conforming to IEC 60529
IP20 conforming to EN 60529
Pollution degree 3
Overvoltage category IV
Tropicalisation 2
Relative humidity 95 % 131 °F (55 °C)
Ambient Air Temperature for Operation -31…158 °F (-35…70 °C)
Ambient Air Temperature for Storage -40…185 °F (-40…85 °C)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.17 in (5.5 cm)
Package 1 Width 2.95 in (7.5 cm)
Package 1 Length 3.58 in (9.1 cm)
Package 1 Weight 13.09 oz (371 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 3.35 in (8.5 cm)
Package 2 Width 3.86 in (9.8 cm)
Package 2 Length 8.66 in (22 cm)
Package 2 Weight 3.391 lb(US) (1.538 kg)
Unit Type of Package 3 S03
Number of Units in Package 3 44
Package 3 Height 11.81 in (30 cm)
Package 3 Width 11.81 in (30 cm)
Package 3 Length 15.75 in (40 cm)
Package 3 Weight 38.4 lb(US) (17.4 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 62