Schneider-Electric
A9N15656 picture- scope
A9N15656
Acti9 - fuse-disconnector STI - 3 poles - 25 A - for fuse 10.3 x 38 mm
Schneider Electric
Main
Range Acti9
Product name Acti9 STI
Product or Component Type Fuse-disconnector
Device short name STI
Poles description 3P
Complementary
Line Rated Current 2 A
4 A
6 A
10 A
16 A
20 A
25 A
Fuse curve GG
AM
Fuse size 10.3 x 38 mm
[Ue] rated operational voltage 500 V AC
[Ui] rated insulation voltage 500 V AC 50/60 Hz
Mounting Mode Clip-on
Mounting Support DIN rail
9 mm pitches 6
Height 3.2 in (81 mm)
Width 2.1 in (54 mm)
Depth 3.0 in (75 mm)
Color White
Connections - terminals Screw clamp terminals1 0.001…0.02 in² (0.75…10 mm²) rigid
Screw clamp terminals1 0.0008…0.009 in² (0.5…6 mm²) flexible
Screw clamp terminals2 0.001…0.006 in² (0.75…4 mm²) rigid
Screw clamp terminals2 0.0008…0.009 in² (0.5…6 mm²) flexible
Wire stripping length 0.5 in (12 mm)
Tightening torque 17.7 lbf.in (2 N.m)
Environment
Standards IEC EN 60947-3
IEC 60269-1/2
IP degree of protection IP20
Pollution degree 3
Ambient Air Temperature for Operation -4.0000000000…140.0000000000 °F (-20…60 °C)
Ambient Air Temperature for Storage -40.0000000000…176.0000000000 °F (-40…80 °C)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.165 in (5.500 cm)
Package 1 Width 2.953 in (7.500 cm)
Package 1 Length 3.346 in (8.500 cm)
Package 1 Weight 5.848 oz (165.800 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 3.346 in (8.500 cm)
Package 2 Width 3.740 in (9.500 cm)
Package 2 Length 8.858 in (22.500 cm)
Package 2 Weight 25.009 oz (709.000 g)
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 11.811 in (30.000 cm)
Package 3 Width 11.811 in (30.000 cm)
Package 3 Length 15.748 in (40.000 cm)
Package 3 Weight 19.676 lb(US) (8.925 kg)
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Halogen content performance Halogen free product