This Application will be decommissioned as of January 7th 2025

BMP1402F3NA2A |
Schneider-Electric
 
BMP1402F3NA2A picture- scope
BMP1402F3NA2A
synchronous motor - BMP - 480 VAC - 3.95 kW - IP65 - IEC
Product availabilityProduct availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Product or Component Type Synchronous motor
Device short name BMP
Maximum mechanical speed 3600 rpm
Nominal output power 3000 W ATV32 3 kW 400 V three phase
3000 W ATV32 4 kW 400 V three phase
2200 W ATV32 2.2 kW 200 V single phase
3000 W ATV320 3 kW 400 V three phase
3000 W ATV320 4 kW 400 V three phase
2200 W ATV320 2.2 kW 200 V single phase
Nominal torque 124.00 lbf.in (14.01 N.m) ATV32 2.2 kW 200 V single phase
84.52 lbf.in (9.55 N.m) ATV32 3 kW 400 V three phase
84.52 lbf.in (9.55 N.m) ATV32 4 kW 400 V three phase
124.00 lbf.in (14.01 N.m) ATV320 2.2 kW 200 V single phase
84.52 lbf.in (9.55 N.m) ATV320 3 kW 400 V three phase
84.52 lbf.in (9.55 N.m) ATV320 4 kW 400 V three phase
Nominal speed 1500 rpm ATV32 2.2 kW 200 V single phase
3000 rpm ATV32 3 kW 400 V three phase
3000 rpm ATV32 4 kW 400 V three phase
1500 rpm ATV320 2.2 kW 200 V single phase
3000 rpm ATV320 3 kW 400 V three phase
3000 rpm ATV320 4 kW 400 V three phase
Product compatibility Variable speed drive ATV32 2.2 kW 200 V single phase
Variable speed drive ATV32 3 kW 400 V three phase
Variable speed drive ATV32 4 kW 400 V three phase
Variable speed drive ATV320 2.2 kW 200...240 V single phase
Variable speed drive ATV320 3 kW 380...500 V three phase
Variable speed drive ATV320 4 kW 380...500 V three phase
Shaft end Keyed
IP Degree of Protection IP65 standard
IP67 with IP67 kit
Holding brake Without
Mounting Support International standard flange
Electrical Connection Rotatable right-angled connector
Complementary
Range Compatibility Altivar Machine ATV320
Altivar 32
[Us] rated supply voltage 480 V
Phase Three phase
Maximum current Irms 16.5 A ATV32 2.2 kW 200 V single phase
10.7 A ATV32 3 kW 400 V three phase
14.3 A ATV32 4 kW 400 V three phase
16.5 A ATV320 2.2 kW 200 V single phase
10.7 A ATV320 3 kW 400 V three phase
14.3 A ATV320 4 kW 400 V three phase
Nominal operating frequency 125 Hz ATV32 2.2 kW 200 V single phase
250 Hz ATV32 3 kW 400 V three phase
250 Hz ATV32 4 kW 400 V three phase
125 Hz ATV320 2.2 kW 200 V single phase
250 Hz ATV320 3 kW 400 V three phase
250 Hz ATV320 4 kW 400 V three phase
Minimum operating frequency 13 Hz ATV32 2.2 kW 200 V single phase
25 Hz ATV32 3 kW 400 V three phase
25 Hz ATV32 4 kW 400 V three phase
13 Hz ATV320 2.2 kW 200 V single phase
25 Hz ATV320 3 kW 400 V three phase
25 Hz ATV320 4 kW 400 V three phase
Maximum operating frequency 150 Hz ATV32 2.2 kW 200 V single phase
300 Hz ATV32 3 kW 400 V three phase
300 Hz ATV32 4 kW 400 V three phase
150 Hz ATV320 2.2 kW 200 V single phase
300 Hz ATV320 3 kW 400 V three phase
300 Hz ATV320 4 kW 400 V three phase
Shaft diameter 0.9 in (24 mm)
Shaft length 2.0 in (50 mm)
Key width 0.3 in (8 mm)
Motor flange size 5.5 in (140 mm)
Torque constant 1.48 N.m/A 104 °F (40 °C)
Number of motor poles 5
Number of motor stacks 2
Rotor inertia 32 kg.cm²
Stator resistance 0.34 Ohm 104 °F (40 °C)
Stator inductance 4.23 mH for q-axis winding 104 °F (40 °C)
3.78 mH for d-axis winding 104 °F (40 °C)
Maximum radial force Fr 2240 N 1000 rpm
1780 N 2000 rpm
1550 N 3000 rpm
Maximum axial force Fa 0.2 x Fr
Type of cooling Natural convection
Length 7.6 in (192 mm)
Centring collar diameter 5.1 in (130 mm)
Centring collar depth 0.1 in (3.5 mm)
Number of mounting holes 4
Mounting holes diameter 0.4 in (11 mm)
Circle diameter of the mounting holes 6.5 in (165 mm)
Net Weight 26.5 lb(US) (12 kg)
Ordering and shipping details
Category US1PC5318282
Discount Schedule PC53
GTIN 3606480564505
Returnability No
Country of origin DE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.87 in (20.0 cm)
Package 1 Width 10.24 in (26.0 cm)
Package 1 Length 23.23 in (59.0 cm)
Package 1 Weight 30.062 lb(US) (13.636 kg)
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 30.31 in (77.0 cm)
Package 2 Width 31.50 in (80.0 cm)
Package 2 Length 23.62 in (60.0 cm)
Package 2 Weight 138.988 lb(US) (63.044 kg)
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Abd175e7-eb18-44e5-9307-e4fbf4685715
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
PVC free Yes
Take-back No
Contractual warranty
Warranty 18 months