This Application will be decommissioned as of January 7th 2025

KSB32CM55 |
Schneider-Electric
 
KSB32CM55 picture- scope
KSB32CM55
Tap off unit, Canalis KS 100A to 1000A, 5 modules of 18mm, 32A, DIN rail, 3L+N+PE, without power sockets, IP55, RAL9001
Schneider Electric
Characteristics
Main
Range of Product Canalis
Range compatibility Canalis KS busbar trunking
Product or Component Type Tap-off unit
Product compatibility Canalis KS busbar trunking plug-in
[Ie] rated operational current 32 A
Protection type Circuit breaker miniature circuit breaker (MCB)
Mounting mode Plug-in with fixed polarity
Tap-off unit polarity 3L+N+PE
Color White RAL 9001)
Complementary
Device Application Medium power distribution
Provided equipment Circuit-breaker to be ordered separately
Blanking plate
[Ue] rated operational voltage 230...690 V depending on protective device
[Uimp] rated impulse withstand voltage 6.8 kV
[Ui] rated insulation voltage 400 V depending on protective device
500 V depending on protective device
690 V depending on protective device
Network Frequency 50/60 Hz
Electrical connection Pre-wired terminal block - ISO32 0.009 in² (6 mm²) flexible
Pre-wired terminal block - ISO32 0.02 in² (10 mm²) rigid
Door Opening Side Front
Tap-off unit disconnection mode By drawing out
Standards IEC 61439-6
IEC 61439-1
Body Material Plastic
18 mm pitches 5
Width 5.3 in (135 mm)
Depth 4.3 in (108 mm)
Height 6.9 in (175 mm)
Net Weight 1.3 lb(US) (0.6 kg)
Environment
Earthing system TT
TN-S
IT
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.50 in (16.500 cm)
Package 1 Width 6.10 in (15.500 cm)
Package 1 Length 7.28 in (18.500 cm)
Package 1 Weight 26.173 oz (742.000 g)
Unit Type of Package 2 P12
Number of Units in Package 2 119
Package 2 Height 31.50 in (80.000 cm)
Package 2 Width 31.50 in (80.000 cm)
Package 2 Length 47.24 in (120.000 cm)
Package 2 Weight 225.974 lb(US) (102.500 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Halogen content performance Halogen free plastic parts product
Take-back No