Schneider-Electric
 
LA4DA1E picture- scope
LA4DA1E
TeSys Deca, suppressor module, RC circuit, 24...48V AC
Product availability Product availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA4D
Product or Component Type Suppressor module
Product compatibility 3P LC1D80...D150
Complementary
Mounting Mode By screws
Suppressor technology RC circuit
[Uc] control circuit voltage 24...48 V AC 50/60 Hz
Maximum peak voltage 3 Uc
Environment
Ambient Air Temperature for Operation -13…131 °F (-25…55 °C)
Ambient Air Temperature for Storage -40…176 °F (-40…80 °C)
Ordering and shipping details
Category US10I1222341
Discount Schedule 0I12
GTIN 3389110233001
Returnability No
Country of origin BG
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.10 in (2.8 cm)
Package 1 Width 1.65 in (4.2 cm)
Package 1 Length 2.01 in (5.1 cm)
Package 1 Weight 0.6 oz (16.0 g)
Unit Type of Package 2 S01
Number of Units in Package 2 78
Package 2 Height 5.91 in (15 cm)
Package 2 Width 5.91 in (15 cm)
Package 2 Length 15.75 in (40 cm)
Package 2 Weight 3.195 lb(US) (1.449 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months