Compatibility code
|
LC1D
|
Pole contact composition
|
4 NO
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
10 A (at 140 °F (60 °C)) for signalling circuit
20 A (at 140 °F (60 °C)) for power circuit
|
Irms rated making capacity
|
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
250 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
250 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
30 A 104 °F (40 °C) - 10 min for power circuit
61 A 104 °F (40 °C) - 1 min for power circuit
105 A 104 °F (40 °C) - 10 s for power circuit
210 A 104 °F (40 °C) - 1 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
|
Associated fuse rating
|
10 A gG for signalling circuit conforming to IEC 60947-5-1
25 A gG at <= 690 V coordination type 1 for power circuit
20 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
2.5 mOhm - Ith 20 A 50 Hz for power circuit
|
Power dissipation per pole
|
1.56 W AC-1
|
[Ui] rated insulation voltage
|
Power circuit 600 V CSA
Power circuit 600 V UL
Signalling circuit 690 V IEC 60947-1
Signalling circuit 600 V CSA
Signalling circuit 600 V UL
Power circuit 690 V IEC 60947-4-1
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
[Uimp] rated impulse withstand voltage
|
6 kV IEC 60947
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
|
Mechanical durability
|
30 Mcycles
|
Control circuit type
|
DC standard
|
Coil technology
|
Built-in bidirectional peak limiting diode suppressor
|
Control circuit voltage limits
|
0.1...0.25 Uc -40…158 °F (-40…70 °C) drop-out DC
0.7...1.25 Uc -40…140 °F (-40…60 °C) operational DC
1...1.25 Uc 140…158 °F (60…70 °C) operational DC
|
Inrush power in W
|
5.4 W 68 °F (20 °C))
|
Hold-in power consumption in W
|
5.4 W 68 °F (20 °C)
|
Operating time
|
20 ±20 % ms opening
63 ±15 % ms closing
|
Time constant
|
28 ms
|
Maximum operating rate
|
3600 cyc/h at 60 °C
|
Connections - terminals
|
Control circuit: screw clamp terminals 2 0.002…0.004 in² (1…2.5 mm²) - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 0.002…0.004 in² (1…2.5 mm²) - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
|
Tightening torque
|
Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals pozidriv No 2
Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals pozidriv No 2
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Mechanically linked 1 NO + 1 NC IEC 60947-5-1
Mirror contact 1 NC IEC 60947-4-1
|
Signalling circuit frequency
|
25...400 Hz
|
Minimum switching voltage
|
17 V for signalling circuit
|
Minimum switching current
|
5 mA for signalling circuit
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
|
Mounting Support
|
Plate
Rail
|
Standards
|
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
IEC 60335-1
|
Product Certifications
|
DNV
GL
CCC
LROS (Lloyds register of shipping)
RINA
BV
GOST
UL
CSA
CB
|
IP degree of protection
|
IP20 front face IEC 60529
|
Protective treatment
|
THIEC 60068-2-30
|
Climatic withstand
|
IACS E10 exposure to damp heat
IEC 60947-1 Annex Q category D exposure to damp heat
|
Permissible ambient air temperature around the device
|
-40…140 °F (-40…60 °C)
140…158 °F (60…70 °C) with derating
|
Operating altitude
|
0...9842.52 ft (0...3000 m)
|
Fire resistance
|
1562 °F (850 °C) IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open 2 Gn, 5...300 Hz)
Vibrations contactor closed 4 Gn, 5...300 Hz)
Shocks contactor closed 15 Gn for 11 ms)
Shocks contactor open 10 Gn for 11 ms)
|
Height
|
3.3 in (85 mm)
|
Width
|
1.8 in (45 mm)
|
Depth
|
3.9 in (99 mm)
|
Product Weight
|
0.805 lb(US) (0.365 kg)
|
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
50ae7612-fd2e-41e4-a369-50d0dea6e592
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
PVC free
|
Yes
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
45
|