This Application will be decommissioned as of January 7th 2025

LC1E2510B5 |
Schneider-Electric
 
LC1E2510B5 picture- scope
LC1E2510B5
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,<=440V,25A,24V AC coil,50Hz,1NO auxiliary contact
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of Product Easy TeSys Control
Product or Component Type Contactor
Device short name LC1E
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-3e
AC-1
Poles description 3P
[Ue] rated operational voltage Power circuit <= 690 V AC 50/60 Hz
[Ie] rated operational current 25 A (at <131 °F (55 °C)) at <= 440 V AC AC-3 for power circuit
25 A (at <131 °F (55 °C)) at <= 440 V AC AC-3e for power circuit
32 A (at <131 °F (55 °C)) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 24 V AC 50 Hz
Complementary
Motor power kW 5.5 kW at 220...230 V AC 50/60 Hz
11 kW at 380...400 V AC 50/60 Hz
11 kW at 415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
15 kW at 500 V AC 50/60 Hz
15 kW at 660...690 V AC 50/60 Hz
Pole contact composition 3 NO
[Ith] conventional free air thermal current 32 A (at 131 °F (55 °C)) for power circuit
Irms rated making capacity 250 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Rated breaking capacity 200 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 240 A 104 °F (40 °C) - 10 s for power circuit
120 A 104 °F (40 °C) - 60 s for power circuit
50 A 104 °F (40 °C) - 600 s for power circuit
Associated fuse rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
40 A gG at <= 690 V coordination type 1 for power circuit
Average impedance 2.5 mOhm - Ith 32 A 50 Hz for power circuit
Power dissipation per pole 1.6 W AC-3
3.2 W AC-1
[Ui] rated insulation voltage 690 V IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV coil not connected to the power circuit IEC 60947
Mechanical durability 10000000 cycles
Electrical durability 1200000 cycles AC-3
350000 cycles AC-1
Control circuit type AC 50 Hz
Control circuit voltage limits 0.85...1.1 Uc (23…131 °F (-5…55 °C)):operational 50 Hz
0.3...0.6 Uc (23…131 °F (-5…55 °C)):drop-out 50 Hz
Inrush power in VA 95 VA 50 Hz cos phi 0.75 (at 68 °F (20 °C))
95 VA 60 Hz cos phi 0.75 (at 68 °F (20 °C))
Hold-in power consumption in VA 8.3 VA 50 Hz cos phi 0.3 (at 68 °F (20 °C))
8.5 VA 60 Hz cos phi 0.3 (at 68 °F (20 °C))
Heat dissipation 2…3 W for control circuit
Operating time 12...22 ms on closing
4...19 ms on opening
Maximum operating rate 1800 cyc/h 140 °F (60 °C)
Connections - terminals Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 0.002…0.004 in² (1…2.5 mm²) - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 0.002…0.009 in² (1.5…6 mm²) - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 0.002…0.009 in² (1.5…6 mm²) - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 0.002…0.009 in² (1…6 mm²) - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 0.002…0.006 in² (1…4 mm²) - cable stiffness: flexible with cable end
Tightening torque Control circuit 10.6 lbf.in (1.2 N.m)
Power circuit 13.3 lbf.in (1.5 N.m)
Auxiliary contact composition 1 NO
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
Mounting Support Plate
DIN rail
Environment
Standards IEC 60947-1
IEC 60947-4-1
IEC 60947-5-1
Product Certifications EAC
CE
IP degree of protection IP2X IEC 60529
Protective treatment TH 3)IEC 60068-2-30 test Db
Permissible ambient air temperature around the device -4…158 °F (-20…70 °C) at Uc
-76…176 °F (-60…80 °C) storage
23…131 °F (-5…55 °C) operation
Operating altitude 9842.52 ft (3000 m) without derating
Fire resistance 1562 °F (850 °C) IEC 60695-2-1
Mechanical robustness Vibrations contactor open 1.5 Gn, 5...300 Hz)
Vibrations contactor closed 3 Gn, 5...300 Hz)
Shocks contactor closed 10 Gn for 11 ms)
Shocks contactor open 6 Gn for 11 ms)
Height 2.9 in (74 mm)
Width 1.8 in (45 mm)
Depth 3.3 in (85 mm)
Net Weight 0.79 lb(US) (0.36 kg)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.43 in (8.700 cm)
Package 1 Width 1.97 in (5.000 cm)
Package 1 Length 2.95 in (7.500 cm)
Package 1 Weight 12.875 oz (365.000 g)
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 5.91 in (15.000 cm)
Package 2 Width 11.81 in (30.000 cm)
Package 2 Length 15.75 in (40.000 cm)
Package 2 Weight 30.029 lb(US) (13.621 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 324