Utilisation category
|
AC-3
AC-3e
AC-4
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
Power circuit <= 690 V AC <= 400 Hz
Signalling circuit <= 690 V AC <= 400 Hz
|
[Ie] rated operational current
|
6 A (at <140 °F (60 °C)) at <= 440 V AC AC-3 for power circuit
6 A (at <140 °F (60 °C)) at <= 440 V AC AC-3e for power circuit
|
Control circuit type
|
AC 50/60 Hz
|
[Uc] control circuit voltage
|
230 V AC 50/60 Hz
|
Motor power kW
|
1.5 kW 220...230 V AC 50/60 Hz AC-3
2.2 kW 380...415 V AC 50/60 Hz AC-3
3 kW 440/690 V AC 50/60 Hz AC-3
1.5 kW 220...230 V AC 50/60 Hz AC-3e
2.2 kW 380...415 V AC 50/60 Hz AC-3e
3 kW 440/690 V AC 50/60 Hz AC-3e
1.5 kW 220...230 V AC 50/60 Hz AC-4
2.2 kW 380...415 V AC 50/60 Hz AC-4
3 kW 440/690 V AC 50/60 Hz AC-4
|
Auxiliary contact composition
|
1 NO
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
[Ith] conventional free air thermal current
|
20 A (at 140 °F (60 °C)) for power circuit
10 A (at 122 °F (50 °C)) for signalling circuit
|
Irms rated making capacity
|
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
|
Rated breaking capacity
|
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
90 A 122 °F (50 °C) - 1 s for power circuit
85 A 122 °F (50 °C) - 5 s for power circuit
80 A 122 °F (50 °C) - 10 s for power circuit
60 A 122 °F (50 °C) - 30 s for power circuit
45 A 122 °F (50 °C) - 1 min for power circuit
40 A 122 °F (50 °C) - 3 min for power circuit
20 A 122 °F (50 °C) - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
|
Associated fuse rating
|
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
|
Average impedance
|
3 mOhm - Ith 20 A 50 Hz for power circuit
|
[Ui] rated insulation voltage
|
Power circuit 600 V UL 508
Power circuit 690 V IEC 60947-4-1
Signalling circuit 690 V IEC 60947-4-1
Signalling circuit 690 V IEC 60947-5-1
Signalling circuit 600 V UL 508
Power circuit 600 V CSA C22.2 No 14
Signalling circuit 600 V CSA C22.2 No 14
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
Inrush power in VA
|
30 VA (at 68 °F (20 °C))
|
Hold-in power consumption in VA
|
4.5 VA (at 68 °F (20 °C))
|
Heat dissipation
|
1.3 W
|
Control circuit voltage limits
|
Operational: 0.8...1.15 Uc (at <122 °F (50 °C))
Drop-out: >= 0.20 Uc (at <122 °F (50 °C))
|
Connections - terminals
|
Screw clamp terminals 1 0.002…0.006 in² (1.5…4 mm²)solid
Screw clamp terminals 1 0.001…0.006 in² (0.75…4 mm²)flexible without cable end
Screw clamp terminals 1 0.0005…0.004 in² (0.34…2.5 mm²)flexible with cable end
Screw clamp terminals 2 0.002…0.006 in² (1.5…4 mm²)solid
Screw clamp terminals 2 0.001…0.006 in² (0.75…4 mm²)flexible without cable end
Screw clamp terminals 2 0.0005…0.002 in² (0.34…1.5 mm²)flexible with cable end
|
Maximum operating rate
|
3600 cyc/h
|
Auxiliary contacts type
|
Instantaneous 1 NO
|
Signalling circuit frequency
|
<= 400 Hz
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Mounting Support
|
Rail
Plate
|
Tightening torque
|
7.08…11.5 lbf.in (0.8…1.3 N.m) screw clamp terminals Philips No 2
7.08…11.5 lbf.in (0.8…1.3 N.m) screw clamp terminals flat Ø 6 mm
7.08…11.5 lbf.in (0.8…1.3 N.m) screw clamp terminals pozidriv No 2
|
Operating time
|
10...20 ms coil de-energisation and NO opening
10...20 ms coil energisation and NO closing
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
|
Non overlap distance
|
0.02 in (0.5 mm)
|
Mechanical durability
|
10 Mcycles
|
Electrical durability
|
1.3 Mcycles 6 A AC-3 <= 440 V
1.3 Mcycles 6 A AC-3e <= 440 V
0.05 Mcycles 36 A AC-4 <= 440 V
|
Mechanical robustness
|
Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
|
Height
|
2.3 in (58 mm)
|
Width
|
1.8 in (45 mm)
|
Depth
|
2.2 in (57 mm)
|
Net Weight
|
0.40 lb(US) (0.18 kg)
|