Outlet standard deviation
|
Without socket
|
Rated lamp wattage
|
10 W
|
[Ue] rated operational voltage
|
120/230 V AC 50/60 Hz
|
Bulb base
|
Integral LED
|
Bulb type
|
LED
|
Control Type
|
Built-it switch
Movement sensor
|
Luminous flux
|
950 lm
|
Colour temperature
|
4000 K
|
Service life in hours
|
25000 h
|
Electrical connection
|
Cable quick connector 9.8 ft (3 m) not supplied
Cable quick connector 3.3 ft (1 m) not supplied
|
Mounting Support
|
Bracket
Metal parts
DIN rail
|
Fixing Mode
|
Magnetic fixing
Clip-in
Screws
|
Range compatibility
|
Spacial
Thalassa
|
Material
|
PC (UL94 V-0)
|
Length
|
14.6 in (372 mm)
|
Height
|
2.5 in (63 mm)
|
Width
|
1.6 in (40 mm)
|
Color
|
Black RAL 9005)
|