This Application will be decommissioned as of January 7th 2025

R9F14125 |
Schneider-Electric
R9F14125 picture- scope
R9F14125
Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 4500A (IEC/EN 60898-1)
Schneider Electric
Main
Range Resi9
Product name Resi9 MCB
Product or Component Type Miniature circuit-breaker
Device Application Distribution
Poles description 1P
Number of protected poles 1
Line Rated Current 25 A 86 °F (30 °C)
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 4500 A Icn 230 V AC 50/60 Hz EN/IEC 60898-1
Standards EN/IEC 60898-1
Product certifications EAC
VDE
Complementary
Network Frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
Limitation class 3 EN/IEC 60898-1
[Ui] rated insulation voltage 440 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Control Type Toggle
Local signalling ON/OFF indication
Mounting Mode Clip-on
Mounting Support DIN rail
Comb busbar and distribution block compatibility Bottom biconnect
9 mm pitches 2
Height 3.3 in (85 mm)
Width 0.7 in (18 mm)
Depth 3.0 in (75 mm)
Color White
Mechanical durability 10000 cycles
Electrical durability 4000 cycles AC 50/60 Hz EN/IEC 60898-1
Locking options description Padlock in OFF position
Connections - terminals Tunnel type terminals top or bottom) - <= 25 mm² - rigid
Tunnel type terminals top or bottom) - <= 16 mm² - flexible with ferrule
Tunnel type terminals top or bottom) - <= 16 mm² - flexible
Wire stripping length 0.6 in (14 mm) for top or bottom connection
Tightening torque 17.7 lbf.in (2 N.m) top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2 EN/IEC 60898-1
Overvoltage category III
Ambient air temperature for operation -13…140 °F (-25…60 °C)
Ambient Air Temperature for Storage -40…176 °F (-40…80 °C)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.79 in (2.000 cm)
Package 1 Width 2.95 in (7.500 cm)
Package 1 Length 3.35 in (8.500 cm)
Package 1 Weight 3.922 oz (111.200 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 3.15 in (8.000 cm)
Package 2 Width 3.54 in (9.000 cm)
Package 2 Length 8.66 in (22.000 cm)
Package 2 Weight 3.025 lb(US) (1.372 kg)
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 11.81 in (30.000 cm)
Package 3 Length 15.75 in (40.000 cm)
Package 3 Weight 37.318 lb(US) (16.927 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 19
Minimum percentage of recycled plastic content 56