This Application will be decommissioned as of January 7th 2025

R9R02425 |
Schneider-Electric
 
R9R02425 picture- scope
R9R02425
Residual current circuit breaker (RCCB), Resi9, 4P, 25A, A type, 30mA
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 RCCB
Product or Component Type Residual current circuit breaker (RCCB)
Poles description 4P
Neutral position Left
Line Rated Current 25 A
Network type AC
Earth-leakage sensitivity 30 mA EN/IEC 61008-2-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
Rated breaking and making capacity Im 500 A EN/IEC 61008-2-1
Rated conditional short-circuit current 6 kA
Quality labels CEBEC
Complementary
Network Frequency 50/60 Hz
[Ue] rated operational voltage 400 V AC 50/60 Hz
[Ui] rated insulation voltage 440 V
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Control Type Toggle
Local signalling ON/OFF indication
Mounting Mode Clip-on
Mounting Support DIN rail
Comb busbar and distribution block compatibility Bottom biconnect
9 mm pitches 8
Height 3.2 in (81 mm)
Width 2.8 in (72 mm)
Depth 3.09 in (78.5 mm)
Net Weight 0.77 lb(US) (0.35 kg)
Housing material Recycled plastic
Color White
Mechanical durability 20000 cycles
Electrical durability AC-1 10000 cycles
Connections - terminals Tunnel type terminals top or bottom) - 1...25 mm² - flexible with ferrule
Tunnel type terminals top or bottom) - 1...25 mm² - flexible
Tunnel type terminals top or bottom) - 1...35 mm² - rigid
Tightening torque 17.7 lbf.in (2 N.m) top or bottom
Environment
Standards EN/IEC 61008-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Ambient air temperature for operation -13…104 °F (-25…40 °C)
Ambient Air Temperature for Storage -40…140 °F (-40…60 °C)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.95 in (7.500 cm)
Package 1 Width 3.35 in (8.500 cm)
Package 1 Length 3.54 in (9.000 cm)
Package 1 Weight 12.310 oz (349.000 g)
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 11.81 in (30.000 cm)
Package 2 Width 11.81 in (30.000 cm)
Package 2 Length 15.75 in (40.000 cm)
Package 2 Weight 20.999 lb(US) (9.525 kg)
Unit Type of Package 3 P12
Number of Units in Package 3 216
Package 3 Height 17.72 in (45.000 cm)
Package 3 Width 31.50 in (80.000 cm)
Package 3 Length 47.24 in (120.000 cm)
Package 3 Weight 198.963 lb(US) (90.248 kg)
Offer Sustainability
BVB
print Recommended
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 26