Schneider-Electric
 
SD326DU25S2 picture- scope
SD326DU25S2
motion control stepper motor drive - SD326 - pulse/direction - <= 2.5 A
Product availability Product availability: 
Stock - Normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Range of Product Lexium SD3
Product or Component Type Motion stepper drive
Device short name SD326
Supply voltage limits 100…120 V
200…240 V
Complementary
Format of the drive Block
Phase Single phase
[Us] rated supply voltage 100...120 V - 15...10 %
200...230 V - 15...10 %
Supply voltage type AC/DC
Network frequency limits 50…60 Hz - 15...10 %)
Communication interface Pulse/direction, Integrated
Maximum motor phase current 2.5 A
Nominal power 180 W 115 V
270 W 230 V
Short-circuit current 0.5 kA
Associated fuse rating 6 A 115 V
6 A 230 V
Overvoltage category III
Inrush current 60 A
Maximum leakage current 30 mA IEC 60990-3
Voltage state 0 guaranteed <= 5 V 24 V optocoupler input signals
<= 0.5 V 5 V optocoupler input signals
Voltage state 1 guaranteed 15...30 V 24 V optocoupler input signals
2.5...5.25 V 5 V optocoupler input signals
Input current 25 mA 5 V optocoupler input signals
7 mA 24 V optocoupler input signals
Maximum input frequency 200 kHz 24 V optocoupler input signals
200 kHz 5 V optocoupler input signals
Maximum switching voltage 30 V DC readiness signal output)
Maximum switching current 200 mA readiness signal output)
Maximum voltage drop <1 V 50 mA load readiness signal output
Type of cooling Natural convection
Maximum mechanical speed 3000 rpm
Height 5.7 in (145 mm)
Width 2.8 in (72 mm)
Depth 5.5 in (140 mm)
Shock resistance 15 gn 11 ms IEC 60068-2-27
Product Weight 2.4 lb(US) (1.1 kg)
Environment
Electromagnetic compatibility Electrostatic discharge level 3 IEC 61000-4-2
Immunity to electrical transients level 4 IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 IEC 61000-4-3
Voltage/current impulse level 3 IEC 61000-4-5
Standards EN 61800-3
EN/IEC 61800-5-1
Product Certifications UL
cUL
Marking CE
Ambient air temperature for operation 32…104 °F (0…40 °C) UL
32…122 °F (0…50 °C)
Ambient Air Temperature for Storage -13…158 °F (-25…70 °C)
Pollution degree Level 2
Relative humidity 5…85 % without condensation
Operating altitude <= 3280.84 ft (1000 m) without derating
> 3280.84...< 6561.68 ft (> 1000...< 2000 m) without derating maximum ambient temperature 40°C, no protective film, lateral distance of > 50mm)
Vibration resistance 1 gn 13…150 Hz)IEC 60068-2-6
1.5 mm 3…13 Hz)IEC 60068-2-6
IP degree of protection IP20
On upper part: IP40 (without removal of protective film)
Ordering and shipping details
Category US1PC5518285
Discount Schedule PC55
GTIN 3389119224321
Returnability Yes
Country of origin FR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.31 in (13.500 cm)
Package 1 Width 6.73 in (17.100 cm)
Package 1 Length 7.44 in (18.900 cm)
Package 1 Weight 2.716 lb(US) (1.232 kg)
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 19ee4950-c76c-48d9-8353-203688a9f056
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 413
Contractual warranty
Warranty 18 months