Schneider-Electric
SDN0200121 picture- scope
SDN0200121
Switch, Sedna, 2 poles, 10AX, white
Schneider Electric
Main
Range Sedna
Product or Component Type Push-button
Device presentation Mechanism with fixing frame
Device Application Control
Switch Function 1-pole push-button
Colour tint White
Complementary
Device mounting Flush
Surface Finish Glossy
Marking Trash bin symbol
Connections - Terminals Screwless terminals
Power range 2300 W
Cable stiffness Flexible
Rigid
Wire stripping length 0.5 in (12 mm)
Fixing mode Claws, span of claws working range 2.008…3.1 in (51…80 mm)
Screws
Height 2.8 in (71 mm)
Width 2.8 in (71 mm)
Depth 1.7 in (42 mm)
Projecting depth 0.5 in (12 mm)
Product Weight 0.15679 lb(US) (0.07112 kg)
Environment
IP Degree of Protection IP20
Quality labels CE
Product Certifications GOST-R
Standards IEC 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.575 in (4.000 cm)
Package 1 Width 2.756 in (7.000 cm)
Package 1 Length 2.756 in (7.000 cm)
Package 1 Weight 2.116 oz (60.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.740 in (9.500 cm)
Package 2 Width 7.283 in (18.500 cm)
Package 2 Length 10.827 in (27.500 cm)
Package 2 Weight 24.056 oz (682.000 g)
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 11.811 in (30.000 cm)
Package 3 Width 15.748 in (40.000 cm)
Package 3 Length 23.622 in (60.000 cm)
Package 3 Weight 19.421 lb(US) (8.809 kg)
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.