This Application will be decommissioned as of January 7th 2025

SDN3000170 |
Schneider-Electric
SDN3000170 picture- scope
SDN3000170
Sedna - single socket outlet, side earth - 16A shutters, without frame graphite
Schneider Electric
Main
Range of Product Sedna
Range Sedna
Product or Component Type Socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint Graphite
Rated current 16 A 250 V AC
Market Segment Residential
Small commercial
Complementary
Fixing mode Screws 2.05…2.7 in (52…69 mm)
By screws and claws, span of claws working range
Socket number 1
Outlet standard CEE 7/3
Cover type With shutter
Surface Finish Glossy
Material PC
Connections - Terminals Screw terminals
Wire stripping length 0.5 in (13 mm)
Cable stiffness Rigid
Flexible
Number of cables 2 0.004 in² (2.5 mm²)
Projecting depth 0.4 in (10 mm)
Height 2.8 in (71 mm)
Width 2.8 in (71 mm)
Depth 1.6 in (41.3 mm)
Net Weight 0.149522 lb(US) (0.067822 kg)
Environment
IP Degree of Protection IP20
Product Certifications GOST-R
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.57 in (4.000 cm)
Package 1 Width 2.76 in (7.000 cm)
Package 1 Length 2.76 in (7.000 cm)
Package 1 Weight 2.434 oz (69.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.54 in (9.000 cm)
Package 2 Width 7.28 in (18.500 cm)
Package 2 Length 10.83 in (27.500 cm)
Package 2 Weight 27.231 oz (772.000 g)
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 15.75 in (40.000 cm)
Package 3 Length 23.62 in (60.000 cm)
Package 3 Weight 21.861 lb(US) (9.916 kg)
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.