This Application will be decommissioned as of January 7th 2025

SDN3000421 |
Schneider-Electric
SDN3000421 picture- scope
SDN3000421
Sedna - double socket-outlet with side earth - 16A shutters, white
Schneider Electric
Main
Range of Product Sedna
Range Sedna
Product or Component Type Socket-outlet
Device presentation Complete product
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint White RAL 9003)
Rated current 16 A 250 V AC
Market Segment Small commercial
Residential
Complementary
Fixing mode Claws, span of claws working range 2.05…2.7 in (52…69 mm)
Screws
Socket number 2
Outlet standard CEE 7/3
Cover type With shutter
Surface Finish Glossy
Material ASA + PC
Connections - Terminals Lift terminals
Wire stripping length 0.5 in (13 mm)
Cable stiffness Flexible
Rigid
Solid stranded
Number of cables 2 0.004 in² (2.5 mm²)
Projecting depth 0.9 in (23.3 mm)
Height 4.7 in (120 mm)
Width 3.3 in (84 mm)
Depth 1.9 in (48 mm)
Net Weight 0.2273 lb(US) (0.1031 kg)
Environment
IP Degree of Protection IP20
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.77 in (4.500 cm)
Package 1 Width 3.35 in (8.500 cm)
Package 1 Length 4.72 in (12.000 cm)
Package 1 Weight 3.598 oz (102.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.94 in (10.000 cm)
Package 2 Width 8.07 in (20.500 cm)
Package 2 Length 12.40 in (31.500 cm)
Package 2 Weight 2.482 lb(US) (1.126 kg)
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 15.75 in (40.000 cm)
Package 3 Length 23.62 in (60.000 cm)
Package 3 Weight 14.202 lb(US) (6.442 kg)
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product