This Application will be decommissioned as of January 7th 2025

SDN3201621 |
Schneider-Electric
SDN3201621 picture- scope
SDN3201621
Sedna - TV connector - 1dB without frame white
Schneider Electric
Main
Range of Product Sedna
Range Sedna
Product or Component Type TV socket
Device presentation Mechanism with fixing frame
TV socket type End-of-line (terminal socket)
Cover colour White
Complementary
TV connector 1 male IEC 9.52 mm
Number of outputs 1
Through loss 1 dB
Attenuation 1 dB TV 5…862 MHz
Connections - Terminals Screw terminals
Material Thermoplastic ABS-UV stabilised
Surface Finish Glossy
Device mounting Flush
Fixing mode Claws, span of claws working range 2.008…3.1 in (51…80 mm)
Screws
Height 2.8 in (70 mm)
Width 2.5 in (64 mm)
Depth 1.6 in (40 mm)
Projecting depth 0.6 in (14.6 mm)
Net Weight 0.17024 lb(US) (0.07722 kg)
Environment
Quality labels CE
IP Degree of Protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.57 in (4.0 cm)
Package 1 Width 2.76 in (7.0 cm)
Package 1 Length 2.95 in (7.5 cm)
Package 1 Weight 2.5 oz (70.0 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.74 in (9.5 cm)
Package 2 Width 7.28 in (18.5 cm)
Package 2 Length 10.83 in (27.5 cm)
Package 2 Weight 27.3 oz (775.0 g)
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 11.81 in (30.0 cm)
Package 3 Width 15.75 in (40.0 cm)
Package 3 Length 23.62 in (60.0 cm)
Package 3 Weight 21.74 lb(US) (9.86 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.