This Application will be decommissioned as of January 7th 2025

SDN5800121 |
Schneider-Electric
SDN5800121 picture- scope
SDN5800121
Sedna - 1-gang frame - white
Schneider Electric
Main
Range of Product Sedna
Range Sedna
Device Application Mounting
Product or Component Type Cover frame
Number of gangs 1 gang
Installation direction Horizontal
Range compatibility Sedna socket-outlet
Colour tint White RAL 9003)
Complementary
Material Thermoplastic ABS-UV stabilised
Surface Finish Glossy
Height 3.1 in (80 mm)
Width 3.3 in (85 mm)
Depth 0.3 in (7 mm)
Projecting depth 0.3 in (7 mm)
Net Weight 0.03142 lb(US) (0.01425 kg)
Environment
IP Degree of Protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.20 in (0.500 cm)
Package 1 Width 3.15 in (8.000 cm)
Package 1 Length 3.35 in (8.500 cm)
Package 1 Weight 0.459 oz (13.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 3.74 in (9.500 cm)
Package 2 Width 7.28 in (18.500 cm)
Package 2 Length 10.83 in (27.500 cm)
Package 2 Weight 16.049 oz (455.000 g)
Unit Type of Package 3 S04
Number of Units in Package 3 360
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 15.75 in (40.000 cm)
Package 3 Length 23.62 in (60.000 cm)
Package 3 Weight 13.503 lb(US) (6.125 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations