|
WDE000523
Cedar Plus - double socket-outlet sideE - 16A, shutters, white
|
|
|
Main
Range of Product
|
Cedar Plus
|
Product or Component Type
|
Socket-outlet
|
Outlet standard description
|
Side earth
|
Socket number
|
2
|
Device presentation
|
Complete product
|
Socket additional information
|
Shuttered
|
Cover colour
|
White
|
Complementary
Wiring device mounting
|
Surface
|
Power range
|
3680 W
|
Rated current
|
16 A 250 V AC
|
Connections - Terminals
|
Lift terminals
|
Number of cables
|
2 0.004 in² (2.5 mm²)
|
Cable stiffness
|
Rigid
Flexible
|
Wire stripping length
|
0.4 in (11 mm)
|
Material
|
PA6 FR850
|
Surface Finish
|
Glossy
|
Height
|
3.1 in (79 mm)
|
Width
|
5.2 in (132 mm)
|
Depth
|
2.1 in (54 mm)
|
Net Weight
|
0.432 lb(US) (0.196 kg)
|
Environment
Product Certifications
|
VDE
|
IP Degree of Protection
|
IP44
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.17 in (5.500 cm)
|
Package 1 Width
|
3.15 in (8.000 cm)
|
Package 1 Length
|
5.51 in (14.000 cm)
|
Package 1 Weight
|
7.153 oz (202.800 g)
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
3.74 in (9.500 cm)
|
Package 2 Width
|
7.28 in (18.500 cm)
|
Package 2 Length
|
10.63 in (27.000 cm)
|
Package 2 Weight
|
2.434 lb(US) (1.104 kg)
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
30
|
Package 3 Height
|
11.81 in (30.000 cm)
|
Package 3 Width
|
11.81 in (30.000 cm)
|
Package 3 Length
|
15.75 in (40.000 cm)
|
Package 3 Weight
|
15.532 lb(US) (7.045 kg)
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
|
PVC free
|
No
|
Take-back
|
No
|
|