This Application will be decommissioned as of January 7th 2025

WDE000525 |
Schneider-Electric
WDE000525 picture- scope
WDE000525
Cedar Plus - double socket-outlet sideE - 16A, shutters, transparent lid, white
Schneider Electric
Main
Range of Product Cedar Plus
Product or Component Type Socket-outlet
Outlet standard description Side earth
Socket number 2
Device presentation Complete product
Socket additional information Transparent lid and shuttered
Cover colour White
Complementary
Wiring device mounting Surface
Power range 3680 W
Rated current 16 A 250 V AC
Connections - Terminals Lift terminals
Number of cables 2 0.004 in² (2.5 mm²)
Cable stiffness Flexible
Rigid
Wire stripping length 0.4 in (11 mm)
Material PA6 FR850
Surface Finish Glossy
Height 3.1 in (79 mm)
Width 5.2 in (132 mm)
Depth 2.1 in (54 mm)
Net Weight 0.432 lb(US) (0.196 kg)
Environment
Product Certifications VDE
IP Degree of Protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.17 in (5.500 cm)
Package 1 Width 3.15 in (8.000 cm)
Package 1 Length 5.51 in (14.000 cm)
Package 1 Weight 7.090 oz (201.000 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 3.74 in (9.500 cm)
Package 2 Width 7.28 in (18.500 cm)
Package 2 Length 10.63 in (27.000 cm)
Package 2 Weight 2.436 lb(US) (1.105 kg)
Unit Type of Package 3 S03
Number of Units in Package 3 30
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 11.81 in (30.000 cm)
Package 3 Length 15.75 in (40.000 cm)
Package 3 Weight 15.545 lb(US) (7.051 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
PVC free No
Take-back No