This Application will be decommissioned as of January 7th 2025

WDE000560 |
Schneider-Electric
WDE000560 picture- scope
WDE000560
Cedar Plus - 1pole 2way switch - 16AX, white
Schneider Electric
Main
Range of Product Cedar Plus
Product or Component Type Switch
Switch Function 1-pole 2-way
Device presentation Complete product
Pilot light Without pilot lamp
Cover colour White
Complementary
Wiring device mounting Surface
Power range 3680 W
Rated current 16 AX 250 V AC
Connections - Terminals Lift terminals
Number of cables 2 0.004 in² (2.5 mm²)
Cable stiffness Flexible
Rigid
Wire stripping length 0.4 in (11 mm)
Material PA6 FR850
Surface Finish Glossy
Height 3.1 in (79 mm)
Width 2.6 in (66 mm)
Depth 1.9 in (48 mm)
Net Weight 0.214 lb(US) (0.097 kg)
Environment
Product Certifications KEMA
IP Degree of Protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.17 in (5.500 cm)
Package 1 Width 2.76 in (7.000 cm)
Package 1 Length 3.15 in (8.000 cm)
Package 1 Weight 3.591 oz (101.800 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.74 in (9.500 cm)
Package 2 Width 7.28 in (18.500 cm)
Package 2 Length 10.83 in (27.500 cm)
Package 2 Weight 2.454 lb(US) (1.113 kg)
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 11.81 in (30.000 cm)
Package 3 Length 15.75 in (40.000 cm)
Package 3 Weight 15.598 lb(US) (7.075 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
PVC free No
Take-back No