This Application will be decommissioned as of January 7th 2025

WDE001048 |
Schneider-Electric
WDE001048 picture- scope
WDE001048
PRIMA - double socket-outlet with side earth - 16A, white
Schneider Electric
Main
Range of Product Prima
Product or Component Type Socket-outlet
Outlet standard description Side earth
Device presentation Complete product
Cover colour White
Connections - Terminals Lift terminals
Complementary
Wiring device mounting Surface
Socket number 2
Rated current 16 A 250 V AC
Number of cables 2 0.004 in² (2.5 mm²)
Cable stiffness Rigid
Flexible
Wire stripping length 0.4 in (11 mm)
Material PA6 FR850
Surface Finish Glossy
Height 4.0 in (101 mm)
Width 2.4 in (61 mm)
Depth 1.7 in (43.5 mm)
Net Weight 0.229 lb(US) (0.104 kg)
Environment
IP Degree of Protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.77 in (4.500 cm)
Package 1 Width 3.15 in (8.000 cm)
Package 1 Length 3.15 in (8.000 cm)
Package 1 Weight 3.750 oz (106.300 g)
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.13 in (10.500 cm)
Package 2 Width 7.28 in (18.500 cm)
Package 2 Length 9.45 in (24.000 cm)
Package 2 Weight 2.566 lb(US) (1.164 kg)
Unit Type of Package 3 S04
Number of Units in Package 3 100
Package 3 Height 11.81 in (30.000 cm)
Package 3 Width 15.75 in (40.000 cm)
Package 3 Length 23.62 in (60.000 cm)
Package 3 Weight 27.095 lb(US) (12.290 kg)
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 12