This Application will be decommissioned as of January 7th 2025

XALD101H29 |
Schneider-Electric
 
XALD101H29 picture- scope
XALD101H29
Complete control station, Harmony XALD, XALK, dark grey, 1 green flush push button 22mm spring return 1 NO Start
Product availabilityProduct availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Range of Product Harmony XALD
Product or Component Type Complete control station
Device short name XALD
Product destination For XB5 Ø 22 mm control and signalling units
Control station application Start function
Colour of base of enclosure Light grey RAL 7035)
Colour of cover Dark grey RAL 7016)
Material Polycarbonate
Operator profile 1 flush push-button
Operators description Green ''START'' 1 NO
Control station composition 1 flush push-button, green 1 NO START
Marking location Marking on legend holder
Contact operation Slow-break
Complementary
Cable entry 1 knock-out for cable entry 0.6 in (14 mm)
2 knock-outs for Pg 13 cable gland and ISO M20 0.5 in (12 mm)
Net Weight 0.346 lb(US) (0.157 kg)
Resistance to high pressure washer 1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Positive opening Without
Operating travel 0.1 in (2.6 mm) NO changing electrical state)
0.2 in (4.3 mm) total travel)
Operating force 3.8 N NO changing electrical state
Mechanical durability 10000000 cycles
Connections - terminals Screw clamp terminals, <= 2 x 1.5 mm² with cable end IEC 60947-1
Screw clamp terminals, >= 1 x 0.22 mm² without cable end IEC 60947-1
Tightening torque 7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head Cross Philips no 1
Cross pozidriv No 1
Slotted flat Ø 4 mm
Slotted flat Ø 5.5 mm
Contacts material Silver alloy (Ag/Ni)
Short-circuit protection 10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current 10 A IEC 60947-5-1
[Ui] rated insulation voltage 600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV IEC 60947-1
[Ie] rated operational current 6 A 120 V, AC-15, A600 IEC 60947-5-1
3 A 240 V, AC-15, A600 IEC 60947-5-1
1.2 A 600 V, AC-15, A600 IEC 60947-5-1
0.55 A 125 V, DC-13, Q600 IEC 60947-5-1
0.27 A 250 V, DC-13, Q600 IEC 60947-5-1
0.1 A 600 V, DC-13, Q600 IEC 60947-5-1
Electrical durability 1000000 cycles, AC-15, 2 A 230 V 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 3 A 120 V 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
1000000 cycles, AC-15, 4 A 24 V 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.2 A 110 V 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
1000000 cycles, DC-13, 0.5 A 24 V 3600 cyc/h 0.5 IEC 60947-5-1 appendix C
Electrical reliability Λ < 10exp(-6) 5 V 1 mA IEC 60947-5-4
Λ < 10exp(-8) 17 V 5 mA IEC 60947-5-4
Environment
Protective treatment TH
Ambient Air Temperature for Storage -40…158 °F (-40…70 °C)
Ambient Air Temperature for Operation -40…158 °F (-40…70 °C)
Overvoltage category Class II conforming to IEC 60536
IP degree of protection IP66 IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK03 conforming to IEC 62262
Standards JIS C8201-5-1
IEC 60947-5-5
IEC 60947-1
CSA C22.2 No 14
UL 508
IEC 60947-5-4
IEC 60947-5-1
JIS C8201-1
Vibration resistance 5 gn (f= 12…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
Ordering and shipping details
Category US10CS222475
Discount Schedule 0CS2
GTIN 3389110113464
Returnability No
Country of origin FR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.83 in (7.2 cm)
Package 1 Width 2.91 in (7.4 cm)
Package 1 Length 3.86 in (9.8 cm)
Package 1 Weight 4.9 oz (139.0 g)
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 11.81 in (30.0 cm)
Package 2 Width 11.81 in (30.0 cm)
Package 2 Length 15.75 in (40.0 cm)
Package 2 Weight 13.340 lb(US) (6.051 kg)
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months