Schneider-Electric
 
XPSUAF33AC picture- scope
XPSUAF33AC
safety module, Harmony XPSU, Cat 4, potential free 2 NC, NO NC, 2 PNP, 48 to 240V AC or DC, spring
Product availability Product availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Range of Product Harmony Safety Automation
Product or Component Type Safety module
Safety module name XPSUAF
Safety module application Monitoring antivalent contacts
For emergency stop, guard and light curtain monitoring
Function of module Emergency stop button with 2 NC contacts
Guard monitoring with 1 or 2 limit switches
Monitoring 2 PNP sensors
Magnetic switch monitoring
Light curtain monitoring
RFID switch
Monitoring of electro-sensitive protection equipment (ESPE)
Proximity sensor monitoring
Safety level Can reach PL e/category 4 ISO 13849-1
Can reach SILCL 3 IEC 62061
Can reach SIL 3 IEC 61508
Safety reliability data MTTFd > 30 years ISO 13849-1
Dcavg >= 99 % ISO 13849-1
PFHd = 1.61E-09 ISO 13849-1
HFT = 1 IEC 62061
PFHd = 1.61E-09 IEC 62061
SFF > 99% IEC 62061
HFT = 1 IEC 61508-1
PFHd = 1.61E-09 IEC 61508-1
SFF > 99% IEC 61508-1
Type = B IEC 61508-1
Electrical circuit type NC pair
PNP pair
Antivalent pair
OSSD pair
Connections - terminals Removable spring terminal block, 0.2...2.5 mm² solid or flexible
Removable spring terminal block, 0.25...2.5 mm² flexible with ferrule single conductor
Removable spring terminal block, 0.2...1.5 mm² solid or flexible twin conductor
Removable spring terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
Removable spring terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
[Us] Rated Supply Voltage 48...240 V AC/DC - 10...10 %
Complementary
Synchronisation time between inputs 0.5 s
2 s
4 s
Type of start Automatic/manual/monitored
Power consumption in W 3.0 W 48 V DC
Power consumption in VA 6.5 VA 240 V AC 50/60 Hz
Input protection type Internal, electronic
Safety outputs 3 NO
Safety inputs 2 safety input 24 V DC 5 mA
Maximum wire resistance 500 Ohm
Input compatibility Normally closed circuit ISO 14119
XC limit switch ISO 14119
Mechanical contact ISO 14119
Normally closed circuit ISO 13850
Antivalent pair ISO 14119
OSSD pair IEC 61496-1-2
3-wire proximity sensors PNP
[Ie] rated operational current 5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
Control outputs 3 on/off configurable pulsed output
Input/output type Semiconductor pulsed diagnostic output 24 V DC, 20 mA Z1, not safety-related
[Ith] conventional free air thermal current 8 A
Associated fuse rating 10 A gG NO relay output circuit IEC 60947-1
Minimum output current 10 mA relay output
Minimum output voltage 15 V relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV II IEC 60947-1
Local signalling For power ON LED (green)
For error LED (red)
For start LED (yellow)
For safety status LED (yellow)
For safety input S12 LED (yellow)
For safety input S22 LED (yellow)
Mounting Support 35 mm symmetrical DIN rail
Depth 4.7 in (120 mm)
Height 3.9 in (100 mm)
Width 0.9 in (22.5 mm)
Net Weight 0.441 lb(US) (0.200 kg)
Environment
Standards IEC 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
Product Certifications TÜV
cULus
IP degree of protection IP20 terminals)IEC 60529
IP40 housing)IEC 60529
IP54 mounting area)IEC 60529
Ambient Air Temperature for Storage -13…185 °F (-25…85 °C)
Relative Humidity 5…95 % non-condensing
Ordering and shipping details
Category US1SAF222477
Discount Schedule SAF2
GTIN 3606489601621
Returnability No
Country of origin ID
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.68 in (6.8 cm)
Package 1 Width 5.51 in (14 cm)
Package 1 Length 6.22 in (15.8 cm)
Package 1 Weight 10.3 oz (292 g)
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 11.81 in (30 cm)
Package 2 Width 11.81 in (30 cm)
Package 2 Length 15.75 in (40 cm)
Package 2 Weight 11.953 lb(US) (5.422 kg)
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 152cf799-1df7-4892-81b4-4c890187f1d1
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 103