This Application will be decommissioned as of January 7th 2025

ZB4BA3TQ |
Schneider-Electric
 
ZB4BA3TQ picture- scope
ZB4BA3TQ
Head for illuminated push button, Harmony XB4, metal, green flush, 22mm, spring return, unmarked, set of 100
Schneider Electric
Characteristics
Main
Range of Product Harmony XB4
Product or Component Type Head for non-illuminated push-button
Device short name ZB4
Bezel material Chromium plated metal
Mounting diameter 0.9 in (22 mm)
Sale per indivisible quantity 100
Head type Standard
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green flush, unmarked
Complementary
CAD overall width 1.1 in (29 mm)
CAD overall height 1.1 in (29 mm)
CAD overall depth 1.1 in (28 mm)
Mechanical durability 10000000 cycles
Electrical composition code C1 9 single front mounting
C2 9 single and double front mounting
C11 3 single front mounting
C15 1 single front mounting
Environment
Protective treatment TH
Ambient Air Temperature for Storage -40…158 °F (-40…70 °C)
Ambient Air Temperature for Operation -40…158 °F (-40…70 °C)
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP66 IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 13
NEMA 4X
IK degree of protection IK06 conforming to IEC 50102
Standards IEC 60947-5-4
IEC 60947-5-1
UL 508
IEC 60947-1
JIS C8201-5-1
IEC 60947-5-5
CSA C22.2 No 14
JIS C8201-1
Product Certifications CSA
DNV
BV
LROS (Lloyds register of shipping)
UL Listed
Vibration resistance 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
Ordering and shipping details
GTIN 3389110865301
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.13 in (5.4 cm)
Package 1 Width 1.34 in (3.4 cm)
Package 1 Length 1.73 in (4.4 cm)
Package 1 Weight 1.2 oz (34.0 g)
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 2.13 in (5.4 cm)
Package 2 Width 1.34 in (3.4 cm)
Package 2 Length 1.73 in (4.4 cm)
Package 2 Weight 7.05 oz (200.0 g)
Offer Sustainability
Packaging without single use plastic No
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months