Schneider-Electric
 
ZB5FA56C0 picture- scope
ZB5FA56C0
Flush mounted push button head, Harmony XB5, plastic, recessed, yellow, 30mm, spring return, unmarked, grey bezel
Product availability Product availability: 
Non-Stock - Not normally stocked in distribution facility
Schneider Electric
Characteristics
Main
Range of Product Harmony XB5
Product or Component Type Head for non-illuminated push-button
Device short name ZB5
Product Compatibility ZBYF...
ZBZF32
ZBZF33
ZB5AZ
Bezel material Plastic colour plated grey
Mounting diameter 1.2 in (30.5 mm)
Head type Built-in-flush
Sale per indivisible quantity 1
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Yellow recessed, unmarked
Operator additional information High guard
Complementary
CAD overall width 1.5 in (37 mm)
CAD overall height 1.5 in (37 mm)
CAD overall depth 1.2 in (30 mm)
Net Weight 0.07 lb(US) (0.03 kg)
Mechanical durability 10000000 cycles
Electrical composition code C1 9 single front mounting
C2 9 single and double front mounting
C11 3 single front mounting
C15 1 single front mounting
SF1 3 single front mounting
Device presentation Basic element
Environment
Protective treatment TH
Ambient Air Temperature for Storage -40…158 °F (-40…70 °C)
Ambient Air Temperature for Operation -40…158 °F (-40…70 °C)
Overvoltage category Class II IEC 60536
IP degree of protection IP66 IEC 60529
IP67 IEC 60529
Resistance to high pressure washer 1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
IK degree of protection IK03 conforming to IEC 50102
Standards UL 508
JIS C8201-5-1
IEC 60947-1
IEC 60947-5-4
CSA C22.2 No 14
IEC 60947-5-1
JIS C8201-1
Product Certifications CSA
DNV
BV
LROS (Lloyds register of shipping)
UL Listed
Shock resistance 30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
25 gn 6 ms) 1000 shocks on each axis IEC 60068-2-27
Vibration resistance 5 gn 10…500 Hz)IEC 60068-2-6
2 mm peak to peak 2…10 Hz)IEC 60068-2-6
Ordering and shipping details
Category US10CS222467
Discount Schedule 0CS2
GTIN 3606489771201
Returnability No
Country of origin FR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.15 in (5.45 cm)
Package 1 Width 1.69 in (4.3 cm)
Package 1 Length 2.05 in (5.2 cm)
Package 1 Weight 0.8 oz (22.0 g)
Offer Sustainability
California proposition 65 "WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months