Schneider-Electric
 
48539 picture- myse
48539
Locking device, MasterPact NW fixed/drawout, OFF position locking, VCPO, padlocks and BPFE support, spare part
Schneider Electric
Characteristics
Main
Device short name padlocking device
Product or component type Padlocking device
Accessory / separate part category Keylock accessory
Range compatibility EasyPact EasyPact EXE
Evolis
Masterpact MasterPact NW DC
Masterpact MasterPact NW UL 489
EasyPact EasyPact MVS
Masterpact MasterPact NW
Complementary
Keylock destination Circuit breaker
Key locking position Off
Locking options description By padlocks
By keylocks
Accessory / separate part category Spare parts
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 12.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 144.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.86 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months