Schneider-Electric
 
64922 picture- myse
64922
Indication contacts, MasterPact NW08 to NW63, additional block, 4 ON/OFF contacts, spare part
Schneider Electric
Characteristics
Main
Product or component type Auxiliary contact
Device short name 4 OF
Range compatibility Masterpact MasterPact NW
Signal contacts composition 4 NO/NC
Complementary
Auxiliary contacts type Standard
Low level
Mounting mode Fixed
Drawout
Breaking capacity (A) AC-12: 10 A at 240/380 V AC 50/60 Hz conforming to EN/IEC 60947-2
AC-12: 10 A at 480 V AC 50/60 Hz conforming to EN/IEC 60947-2
AC-12: 6 A at 690 V AC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 10 A at 24/48 V DC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 10 A at 125 V DC 50/60 Hz conforming to EN/IEC 60947-2
DC-12: 3 A at 250 V DC conforming to EN/IEC 60947-2
DC-12: 8 A at 480 V AC 50/60 Hz conforming to UL 489
6 A at 600 V AC 50/60 Hz conforming to UL 489
6 A at 250 V DC conforming to UL 489
Minimum load 100 mA at 24 V
2 mA at 15 V
Accessory / separate part category Spare parts for MasterPact NW
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 9.0 cm
Package 1 Length 9.8 cm
Package 1 Weight 90.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months