Schneider-Electric
 
ATV212HD45N4 picture- myse
ATV212HD45N4
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21
Schneider Electric
Characteristics
Main
Device short name ATV212
Product destination Asynchronous motors
Network number of phases 3 phases
Motor power kW 45 kW
Motor power hp 60 hp
Supply voltage limits 323…528 V
Supply frequency 50...60 Hz - 5...5 %
Line current 83.8 A at 380 V
65.9 A at 480 V
Range of product Altivar 212
Product or component type Variable speed drive
Product specific application Pumps and fans in HVAC
Communication port protocol Modbus
LonWorks
METASYS N2
BACnet
APOGEE FLN
[Us] rated supply voltage 380...480 V - 15...10 %
EMC filter Class C2 EMC filter integrated
IP degree of protection IP21
Complementary
Apparent power 61.9 kVA at 380 V
Continuous output current 94 A at 380 V
94 A at 460 V
Maximum transient current 103.4 A for 60 s
Speed drive output frequency 0.5…200 Hz
Speed range 1…10
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
Local signalling 1 LED (red) for DC bus energized
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 50 mm² / AWG 1/0
Tightening torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
24 N.m, 212 lb.in (L1/R, L2/S, L3/T)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
Sampling duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
Response time FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C
+/- 0.6 % (VIB) for a temperature variation 60 °C
+/- 1 % (FM) for a temperature variation 60 °C
Linearity error VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Discrete output type Configurable relay logic: (FLA, FLC) NO - 100000 cycles
Configurable relay logic: (FLB, FLC) NC - 100000 cycles
Configurable relay logic: (RY, RC) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete input logic Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance >= 1 mOhm 500 V DC for 1 minute
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Communication service Read device identification (43)
Write multiple registers (16) 2 words maximum
Time out setting from 0.1 to 100 s
Read holding registers (03) 2 words maximum
Monitoring inhibitable
Write single register (06)
Option card Communication card for LonWorks
Power dissipation in W 1253 W
Air flow 429 m3/h
Functionality Mid
Specific application HVAC
Variable speed drive application selection Building - HVAC Compressor for scroll
Building - HVAC Fan
Building - HVAC Pump
Motor power range AC-3 30…50 kW at 380…440 V 3 phases
30…50 kW at 480…500 V 3 phases
Motor starter type Variable speed drive
Discrete output number 2
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Analogue output number 1
Physical interface 2-wire RS 485
Connector type 1 RJ45
1 open style
Transmission rate 9600 bps or 19200 bps
Transmission frame RTU
Number of addresses 1…247
Data format 8 bits, 1 stop, odd even or no configurable parity
Type of polarization No impedance
Asynchronous motor control profile Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Voltage/frequency ratio - Energy Saving, quadratic U/f
Voltage/frequency ratio, 2 points
Voltage/frequency ratio, 5 points
Flux vector control without sensor, standard
Torque accuracy +/- 15 %
Transient overtorque 120 % of nominal motor torque +/- 10 % for 60 s
Acceleration and deceleration ramps Linear adjustable separately from 0.01 to 3200 s
Automatic based on the load
Motor slip compensation Adjustable
Not available in voltage/frequency ratio motor control
Automatic whatever the load
Switching frequency 6...16 kHz adjustable
8...16 kHz with derating factor
Nominal switching frequency 8 kHz
Braking to standstill By DC injection
Network frequency 47.5...63 Hz
Prospective line Isc 22 kA
Protection type Overheating protection: drive
Thermal power stage: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply overvoltage and undervoltage: drive
Line supply undervoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
With PTC probes: motor
Width 240 mm
Height 550 mm
Depth 244 mm
Environment
Pollution degree 3 conforming to IEC 61800-5-1
IP degree of protection IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
IP21 conforming to EN/IEC 61800-5-1
IP21 conforming to EN/IEC 60529
IP41 on upper part conforming to EN/IEC 61800-5-1
IP41 on upper part conforming to EN/IEC 60529
Vibration resistance 1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Classes 3S2 conforming to IEC 60721-3-3
Noise level 64 dB conforming to 86/188/EEC
Operating altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Operating position Vertical +/- 10 degree
Product certifications UL
CSA
NOM 117
C-Tick
Marking CE
Standards EN 61800-3
IEC 61800-3 environments 1 category C3
IEC 61800-3 environments 1 category C1
EN 61800-3 environments 1 category C3
EN 61800-3 category C3
EN 61800-3 environments 2 category C3
EN 55011 class A group 1
EN 61800-5-1
EN 61800-3 environments 2 category C1
IEC 61800-5-1
IEC 61800-3 environments 2 category C3
EN 61800-3 category C2
IEC 61800-3 category C2
EN 61800-3 environments 1 category C2
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 2 category C2
IEC 61800-3
EN 61800-3 environments 1 category C1
IEC 61800-3 environments 2 category C1
EN 61800-3 environments 2 category C2
IEC 61800-3 category C3
UL Type 1
Assembly style With heat sink
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Regulation loop Adjustable PI regulator
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 22.5 kg
Package 1 Height 38.5 cm
Package 1 width 45 cm
Package 1 Length 70 cm
Unit Type of Package 2 P06
Number of Units in Package 2 1
Package 2 Weight 31 kg
Package 2 Height 77 cm
Package 2 width 80 cm
Package 2 Length 60 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months