Schneider-Electric
 
ATV212HD55N4 picture- myse
ATV212HD55N4
variable speed drive ATV212 - 55kW - 75hp - 480V - 3ph - EMC - IP21
Schneider Electric
Characteristics
Main
Range of product Altivar 212
Product or component type Variable speed drive
Device short name ATV212
Product destination Asynchronous motors
Product specific application Pumps and fans in HVAC
Assembly style With heat sink
Network number of phases 3 phases
Motor power kW 55 kW
Motor power hp 75 hp
[Us] rated supply voltage 380...480 V - 15...10 %
Supply voltage limits 323…528 V
Supply frequency 50...60 Hz - 5...5 %
EMC filter Class C2 EMC filter integrated
Line current 102.7 A at 380 V
89 A at 480 V
Complementary
Apparent power 76.3 kVA at 380 V
Prospective line Isc 22 kA
Continuous output current 116 A at 380 V
116 A at 460 V
Maximum transient current 127.6 A for 60 s
Speed drive output frequency 0.5…200 Hz
Nominal switching frequency 8 kHz
Switching frequency 6...16 kHz adjustable
8...16 kHz with derating factor
Speed range 1…10
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
Torque accuracy +/- 15 %
Transient overtorque 120 % of nominal motor torque +/- 10 % for 60 s
Asynchronous motor control profile Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Flux vector control without sensor, standard
Voltage/frequency ratio, 5 points
Voltage/frequency ratio - Energy Saving, quadratic U/f
Voltage/frequency ratio, 2 points
Regulation loop Adjustable PI regulator
Motor slip compensation Adjustable
Automatic whatever the load
Not available in voltage/frequency ratio motor control
Local signalling 1 LED (red) for DC bus energized
Output voltage <= power supply voltage
Isolation Electrical between power and control
Type of cable Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Electrical connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 150 mm² (300 kcmil)
Tightening torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
41 N.m, 360 lb.in (L1/R, L2/S, L3/T)
Supply Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Sampling duration 2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
Response time FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C
+/- 0.6 % (VIB) for a temperature variation 60 °C
+/- 1 % (FM) for a temperature variation 60 °C
Linearity error VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
Analogue output number 1
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Discrete output number 2
Discrete output type Configurable relay logic: (FLA, FLC) NO - 100000 cycles
Configurable relay logic: (FLB, FLC) NC - 100000 cycles
Configurable relay logic: (RY, RC) NO - 100000 cycles
Minimum switching current 3 mA at 24 V DC for configurable relay logic
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Discrete input logic Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Acceleration and deceleration ramps Automatic based on the load
Linear adjustable separately from 0.01 to 3200 s
Braking to standstill By DC injection
Protection type Overheating protection: drive
Thermal power stage: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply overvoltage and undervoltage: drive
Line supply undervoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
With PTC probes: motor
Dielectric strength 3535 V DC between earth and power terminals
5092 V DC between control and power terminals
Insulation resistance >= 1 mOhm 500 V DC for 1 minute
Frequency resolution Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
Communication port protocol METASYS N2
BACnet
LonWorks
APOGEE FLN
Modbus
Connector type 1 open style
1 RJ45
Physical interface 2-wire RS 485
Transmission frame RTU
Transmission rate 9600 bps or 19200 bps
Data format 8 bits, 1 stop, odd even or no configurable parity
Type of polarization No impedance
Number of addresses 1…247
Communication service Time out setting from 0.1 to 100 s
Write multiple registers (16) 2 words maximum
Write single register (06)
Read holding registers (03) 2 words maximum
Read device identification (43)
Monitoring inhibitable
Option card Communication card for LonWorks
Operating position Vertical +/- 10 degree
Width 320 mm
Height 630 mm
Depth 290 mm
Power dissipation in W 1455 W
Air flow 498 m3/h
Functionality Mid
Specific application HVAC
IP degree of protection IP21
Variable speed drive application selection Building - HVAC Compressor for scroll
Building - HVAC Fan
Building - HVAC Pump
Motor power range AC-3 55…100 kW at 380…440 V 3 phases
55…100 kW at 480…500 V 3 phases
Motor starter type Variable speed drive
Environment
Electromagnetic compatibility Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Pollution degree 3 conforming to IEC 61800-5-1
IP degree of protection IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
IP21 conforming to EN/IEC 61800-5-1
IP21 conforming to EN/IEC 60529
IP41 on upper part conforming to EN/IEC 61800-5-1
IP41 on upper part conforming to EN/IEC 60529
Vibration resistance 1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Environmental characteristic Classes 3C1 conforming to IEC 60721-3-3
Classes 3S2 conforming to IEC 60721-3-3
Noise level 63.7 dB conforming to 86/188/EEC
Operating altitude 1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for operation -10…40 °C (without derating)
40…50 °C (with derating factor)
Ambient air temperature for storage -25…70 °C
Standards IEC 61800-3 environments 1 category C1
EN 61800-3 environments 1 category C3
IEC 61800-5-1
IEC 61800-3
IEC 61800-3 environments 2 category C1
EN 61800-3
EN 61800-3 environments 1 category C2
EN 55011 class A group 1
EN 61800-3 environments 1 category C1
EN 61800-3 environments 2 category C3
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 2 category C2
UL Type 1
IEC 61800-3 category C2
IEC 61800-3 category C3
EN 61800-5-1
EN 61800-3 category C3
EN 61800-3 environments 2 category C2
IEC 61800-3 environments 1 category C3
EN 61800-3 category C2
EN 61800-3 environments 2 category C1
Product certifications C-Tick
UL
CSA
NOM 117
Marking CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 40 kg
Package 1 Height 33 cm
Package 1 width 54 cm
Package 1 Length 80 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months