Schneider-Electric
 
ATV310H075N4E picture- myse
ATV310H075N4E
variable speed drive ATV310, 0.75 kW, 1 hp, 380...460 V, 3 phase, without filter
Schneider Electric
Characteristics
Main
Range of product Easy Altivar 310
Product or component type Variable speed drive
Product specific application Simple machine
Assembly style With heat sink
Device short name ATV310
Network number of phases Three phase
[Us] rated supply voltage 380...460 V - 15...10 %
Motor power kW 0.75 kW
Motor power hp 1 hp
Complementary
Product destination Asynchronous motors
Quantity per set Set of 1
EMC filter Without EMC filter
Supply frequency 50/60 Hz +/- 5 %
Communication port protocol Modbus
Connector type RJ45 (on front face) for Modbus
Physical interface 2-wire RS 485 for Modbus
Transmission frame RTU for Modbus
Transmission rate 4800 bit/s
9600 bit/s
19200 bit/s
38400 bit/s
Number of addresses 1…247 for Modbus
Communication service Read holding registers (03) 29 words
Write single register (06) 29 words
Write multiple registers (16) 27 words
Read/write multiple registers (23) 4/4 words
Read device identification (43)
Line current 3.1 A
Apparent power 2.5 kVA
Prospective line Isc 5 kA
Continuous output current 2.3 A at 4 kHz
Maximum transient current 3.5 A for 60 s
Power dissipation in W 28.83 W at In
Speed drive output frequency 0.5…400 Hz
Nominal switching frequency 4 kHz
Switching frequency 2...12 kHz adjustable
Speed range 1…20
Transient overtorque 170…200 % of nominal motor torque depending on drive rating and type of motor
Braking torque Up to 150 % of nominal motor torque with braking resistor at high inertia
Up to 70 % of nominal motor torque without braking resistor
Asynchronous motor control profile Sensorless flux vector control
Quadratic voltage/frequency ratio
Sensorless flux vector control
Motor slip compensation Adjustable
Preset in factory
Output voltage 380...460 V three phase
Electrical connection Terminal, clamping capacity: 1.5...2.5 mm² (L1, L2, L3, PA/+, PB, U, V, W)
Tightening torque 0.8…1 N.m
Insulation Electrical between power and control
Supply Internal supply for reference potentiometer: 5 V (4.75…5.25 V)DC, <10 mA with overload and short-circuit protection
Internal supply for logic inputs: 24 V (20.4…28.8 V)DC, <100 mA with overload and short-circuit protection
Analogue input number 1
Analogue input type Configurable current AI1 0...20 mA 250 Ohm
Configurable voltage AI1 0...10 V 30 kOhm
Configurable voltage AI1 0...5 V 30 kOhm
Discrete input number 4
Discrete input type Programmable LI1...LI4 24 V 18...30 V
Discrete input logic Negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm
Positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
Sampling duration 10 ms for analogue input
20 ms, tolerance +/- 1 ms for logic input
Linearity error +/- 0.3 % of maximum value for analogue input
Analogue output number 1
Analogue output type AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits
AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
Discrete output number 2
Discrete output type Logic output LO+, LO-
Protected relay output R1A, R1B, R1C 1 C/O
Minimum switching current 5 mA at 24 V DC for logic relay
Maximum switching current 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay
3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay
4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
Acceleration and deceleration ramps U
U
S
Braking to standstill By DC injection, <30 s
Protection type Line supply overvoltage
Line supply undervoltage
Overcurrent between output phases and earth
Overheating protection
Short-circuit between motor phases
Against input phase loss in three-phase
Thermal motor protection via the drive by continuous calculation of I²t
Frequency resolution Analog input: converter A/D, 10 bits
Display unit: 0.1 Hz
Time constant 20 ms +/- 1 ms for reference change
Operating position Vertical +/- 10 degree
Height 130 mm
Width 72 mm
Depth 143 mm
Product weight 0.7 kg
Environment
Electromagnetic compatibility Electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4
Electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2
Immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6
Radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3
Voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11
Surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5
Standards EN/IEC 61800-5-1
EN/IEC 61800-5-1
IP degree of protection IP20 without blanking plate on upper part
IP41 top
Pollution degree 2 conforming to EN/IEC 61800-5-1
Environmental characteristic Dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3
Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
Shock resistance 15 gn conforming to EN/IEC 60068-2-27 for 11 ms
Relative humidity 5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
Ambient air temperature for storage -25…70 °C
Ambient air temperature for operation -10…55 °C without derating
55…60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
Operating altitude <= 1000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.028 kg
Package 1 Height 13 cm
Package 1 width 18.6 cm
Package 1 Length 19.2 cm