Schneider-Electric
 
LA7F401 picture- myse
LA7F401
TeSys F - busbar - for LC1F115
Schneider Electric
Characteristics
Main
Range Linergy
Product name FT
Device short name LA7F
Product or component type Busbar
Accessory / separate part category Connection accessory
Range compatibility TeSys F
Product compatibility LC1F115
LR9F5.67
LR9F5.57
LR9F5.63
LR9F69
LR9F71
LR9F5.69
Quantity per set Set of 3
Complementary
[Ie] rated operational current 115 A
Height 16 mm
Width 15 mm
Length 58.5 mm
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 5.2 cm
Package 1 Length 8 cm
Package 1 Weight 111 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months