Schneider-Electric
 
LV429267 picture- myse
LV429267
plug in base, ComPact NSX100/160/250, front/rear connected, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Poles description 4P
Complementary
Mounting mode Plug-in
[In] rated current 250 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.400 cm
Package 1 Width 14.800 cm
Package 1 Length 22.400 cm
Package 1 Weight 1.152 kg
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 16.894 kg
Unit Type of Package 3 P12
Number of Units in Package 3 56
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 78.904 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months