Schneider-Electric
 
LV429270 picture- myse
LV429270
safety trip interlock, ComPact NSX100/160/250, plug-in kit
Schneider Electric
Characteristics
Main
Range compatibility ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Product or component type Safety trip interlock
Accessory / separate part category Interlocking accessory
Poles description 2P
4P
3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 3.2 cm
Package 1 Length 10.5 cm
Package 1 Weight 57.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.42 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months