Schneider-Electric
 
LV429272 picture- myse
LV429272
Manual auxiliary connector, ComPacT NSX100 to NSX630, fixed and moving part, withdrawable circuit breakers, 1 to 9 wires
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
ComPacT NSX400...630 new generation
ComPacT NSX100...250 DC new generation
ComPacT NSX400...630 DC new generation
ComPact NSX100...250
ComPact NSX400...630
ComPact NSX100...250 DC
ComPact NSX400...630 DC
Device short name 9-wire auxiliary connector
Product or component type Connector kit
Device application Wiring
Range compatibility ComPacT new generation ComPacT NSX new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX
ComPact ComPact NSX DC
Complementary
Total number of wires 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 13.2 cm
Package 1 Length 27.4 cm
Package 1 Weight 170.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.748 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months