Schneider-Electric
 
LV429273 picture- myse
LV429273
Automatic auxiliary connector, ComPacT NSX100 to NSX630, fixed part, for plug-in base, 1 to 9 wires
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
ComPacT NSX400...630 new generation
ComPacT NSX100...250 DC new generation
ComPacT NSX400...630 DC new generation
ComPact NSX100...250
ComPact NSX400...630
ComPact NSX100...250 DC
ComPact NSX400...630 DC
Device short name 9-wire fixed connector
Product or component type Connector kit
Device application Wiring
Range compatibility ComPacT new generation ComPacT NSX new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX
ComPact ComPact NSX DC
Complementary
Total number of wires 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.500 cm
Package 1 Length 8.000 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 124
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.352 kg
Unit Type of Package 3 P12
Number of Units in Package 3 992
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 103.352 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months