Schneider-Electric
 
LV429274 picture- myse
LV429274
Automatic auxiliary connector, ComPacT NSX100/160/250, moving part, for circuit breaker, 1 to 9 wires
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX100...250 new generation
ComPacT NSX100...250 DC new generation
ComPact NSX100...250
ComPact NSX100...250 DC
Device short name 9-wire moving connector
Product or component type Connector kit
Device application Wiring
Range compatibility ComPacT new generation ComPacT NSX100 new generation
ComPacT new generation ComPacT NSX160 new generation
ComPacT new generation ComPacT NSX250 new generation
ComPact ComPact NSX100
ComPact ComPact NSX160
ComPact ComPact NSX250
ComPacT new generation ComPacT NSX DC new generation NSX100 DC
ComPacT new generation ComPacT NSX DC new generation NSX160 DC
ComPacT new generation ComPacT NSX DC new generation NSX250 DC
ComPact Compact NSX100 DC
ComPact Compact NSX160 DC
ComPact Compact NSX250 DC
Complementary
Total number of wires 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.0 cm
Package 1 Length 7.6 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 124
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.888 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months