Schneider-Electric
 
XBKT81030U33E picture- myse
XBKT81030U33E
totalising counter - LCD 8 digit display - internal Li battery
Schneider Electric
Characteristics
Main
Range of product Zelio Count
Product or component type Totalising counter
Display type LCD
Size 24 x 48 mm
Display digits 8 digit(s) - 4 mm in height
Maximum counting frequency 30 Hz
7500 Hz
Reset Transistor
Manual
Counting capacity 0...9 999 999
Battery type Lithium
Technology type Electronic
Complementary
Backup time 7 years
Counting mode Adding (input resistance 0.05 kOhm)
Input function Counting
Input type Transistor NPN <= 0.7 V DC
Transistor PNP >= 5 V DC
Volt-free contact
Input voltage <= +/- 40 V DC
Minimum pulse duration 0.00007 s at 7500 Hz counting frequency
0.015 s at 30 Hz counting frequency
Mounting mode Flush-mounted
Mounting support Panel mounting
Fixing mode By clamp
Connections - terminals Screw terminal block
Supply Battery
Net weight 0.05 kg
CAD overall width 48 mm
CAD overall height 24 mm
CAD overall depth 40 mm
Environment
Standards EN/IEC 50082-2
EN 61010
EN/IEC 50081-2
IP degree of protection IP54 conforming to EN/IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -20…60 °C
Vibration resistance 1 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 10 gn for 18 ms conforming to EN/IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 6.4 cm
Package 1 Weight 40 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months