This Application will be decommissioned as of January 7th 2025

XMLP004GC21F |
Schneider-Electric
 
XMLP004GC21F picture- myse
XMLP004GC21F
Electronic pressure sensors, Pressure sensors XM, transmitter 4 bar, 4...20 mA, G1/4 A male, FPM, DIN
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure sensor name XMLP
Electrical circuit type Control circuit
Pressure rating 4 bar
Local display Without
Controlled fluid Fresh water (0…125 °C)
Air (-15…125 °C)
Gas (-15…125 °C)
Hydraulic oil (-15…125 °C)
Fluid connection type G 1/4A (male) conforming to DIN 3852-E
Electrical connection 1 male connector EN 175301-803-A (ex DIN43650) 3 pins
[Us] rated supply voltage 12...24 V DC SELV (voltage limits: 7…33 V)
Current consumption < 23 mA
Type of output signal Analogue
Analogue output function 4...20 mA, 2-wire
Quantity per set Set of 1
Type of packing Individual
Complementary
Pressure setting range 0…4 bar
Maximum permissible accidental pressure 12 bar
Destruction pressure 16 bar
Materials in contact with fluid Fluorocarbon FPM
Ceramic
Stainless steel AISI 316L
Operating position Any position
Protection type Reverse polarity
Load short-circuit
Electromagnetic compatibility Susceptibility to electromagnetic fields conforming to IEC 61000-4-3 10 V/m 80...1000 MHz
Radiated RF fields conforming to IEC 61000-4-6 10 V 0.15...80 MHz
Electrostatic discharge immunity test conforming to IEC 61000-4-2 8 kV air, 4 kV contact
1.2/50 µs shock waves immunity test conforming to IEC 61000-4-5 1 kV 42 Ohm
Immunity to magnetic fields conforming to IEC 61000-4-8 100 A/m 50 Hz
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 4 kV
[Uimp] rated impulse withstand voltage 0.5 kV
Response time on output <= 2 ms 10...90 % of full scale
Measurement accuracy +/- 0.5 % of the measuring range
Resolution 0.1 % of the measuring range
Drift of the sensitivity +/- 0.02 % of measuring range/°K
Drift of the zero point +/- 0.02 % of measuring range/°K
Long term stability +/- 0.25 % of the measuring range
Mechanical durability 10000000 cycles
Net weight 0.095 kg
Diameter 26 mm
Length 55 mm
Environment
Standards IEC 61326-2-3
NSF ANSI 61
Product certifications cULus
CE
RCM
Ambient air temperature for operation -30…85 °C
Ambient air temperature for storage -50…100 °C
Vibration resistance 20 gn (f = 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn for 11 ms conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 4.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 95.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.471 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov