Schneider-Electric
 
XS518B1PAM12 picture- myse
XS518B1PAM12
Inductive proximity sensors XS, inductive sensor XS5 M18, L50mm, brass, Sn5mm, 12...24 VDC, M12
Telemecanique
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS5
Sensor design Cylindrical M18
Size 50 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection 4 pins M12 male connector
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA DC with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.15 ms
Maximum delay recovery 0.35 ms
Marking CE
Threaded length 28 mm
Height 18 mm
Length 50 mm
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 58 g
Package 1 Height 6.5 cm
Package 1 width 4.2 cm
Package 1 Length 9.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months