Schneider-Electric
 
M9A26929 picture- Schneider-electric
M9A26929
Multi9 - double OC or fault contact - 1 OF+SD/OF - 240/415 V AC - 24/130 V DC
Schneider Electric
Characteristics
Main
Range of product Multi9
Product or component type Double OC or fault contact
Device short name SD + OF
Signal contacts composition 2 C/O
[In] rated current 3 A at 415 V, AC 50/60 Hz
6 A at <= 240 V, AC 50/60 Hz
[Uc] control circuit voltage 240...415 V AC 50/60 Hz
24...130 V DC
9 mm pitches 1
Complementary
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
Height 90 mm
Width 9 mm
Depth 73.5 mm
Net weight 0.038 kg
Connections - terminals Clamp terminal (bottom) 1 cable(s) 2.5 mm² (AWG 14) - rigid
Clamp terminal (bottom) 2 cable(s) 1.5 mm² (AWG 16) - rigid
Wire stripping length 9 mm for bottom connection
Tightening torque 1 N.m bottom
Environment
Standards EN/IEC 60947-5-1
EN 62019-2
Product certifications UR
UL
CCC
PCT
CSA
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 7.800 cm
Package 1 Length 9.400 cm
Package 1 Weight 46.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.700 cm
Package 2 Width 10.000 cm
Package 2 Length 26.500 cm
Package 2 Weight 615.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.028 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins