Back
0062501322005
MOTORKABEL SERVOM 4X1,5,2X1,0
Download 0062501322005 product datasheet
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
5.0 cm
Package 1 Width
30.0 cm
Package 1 Length
43.0 cm
Package 1 Weight
1.335 kg
Offer Sustainability
Take-back
No