Back
0062501533001
ICLA IFX INSERT FOR 3 IO
Download 0062501533001 product datasheet
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
27 cm
Package 1 Width
18 cm
Package 1 Length
3 cm
Package 1 Weight
210 g
Offer Sustainability
REACh Regulation
REACh Declaration
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
PVC free
Yes
Take-back
No