Schneider-Electric
0062501533003 picture- scope
0062501533003
ICLA IFX INSERT FOR 2 IO AND 1 POWER REM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 7.700 cm
Package 1 Length 18.100 cm
Package 1 Weight 58.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Take-back No