Schneider-Electric
 
1003020 picture- scope
1003020
Thorsman - TP 6x30 - wall plug - without screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Device application Lightweight installation
Drilling diameter 6 mm concrete
6 mm brick
6 mm ALC concrete
Minimum drilling depth 35 mm
Screw diameter 3.5…5 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 0.6 kN for concrete C25 4.5)
Pull-out load: 0.4 kN for concrete C25 6)
Shear: 0.5 kN for solid brick 4.5)
Pull-out load: 0.3 kN for solid brick 6)
Shear: 0.2 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.08 kN for low density concrete 500 and expanded clay 6)
Practical load capacity Shear: 60 kg for concrete C25 4.5)
Pull-out load: 40 kg for concrete C25 6)
Shear: 50 kg for solid brick 4.5)
Pull-out load: 30 kg for solid brick 6)
Shear: 20 kg for low density concrete 500 and expanded clay 4.5)
Pull-out load: 8 kg for low density concrete 500 and expanded clay 6)
Colour tint Red
Ambient air temperature for operation -50…80 °C
Diameter 6 mm
Length 30 mm
Environment
Quantity per set Set of 100
Sale per indivisible quantity 1
Net weight 0.00068 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 10.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 0.700 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months