Schneider-Electric
 
1005008 picture- scope
1005008
Thorsman - TP 2B - wall plug - without screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Device application Lightweight installation
Drilling diameter 8 mm concrete
8 mm brick
7 mm ALC concrete
Minimum drilling depth 45 mm
Screw diameter 5…6 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 1.2 kN for concrete C25 4.5)
Pull-out load: 0.8 kN for concrete C25 6)
Shear: 0.7 kN for solid brick 4.5)
Pull-out load: 0.4 kN for solid brick 6)
Shear: 0.25 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.1 kN for low density concrete 500 and expanded clay 6)
Practical load capacity Shear: 120 kg for concrete C25 4.5)
Pull-out load: 80 kg for concrete C25 6)
Shear: 70 kg for solid brick 4.5)
Pull-out load: 40 kg for solid brick 6)
Shear: 25 kg for low density concrete 500 and expanded clay 4.5)
Pull-out load: 10 kg for low density concrete 500 and expanded clay 6)
Colour tint Brown
Ambient air temperature for operation -50…80 °C
Diameter 8 mm
Length 40 mm
Environment
Quantity per set Set of 100
Sale per indivisible quantity 10
Net weight 0.00138 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 1.600 g
Unit Type of Package 2 BB2
Number of Units in Package 2 1000
Package 2 Height 22.400 cm
Package 2 Width 24.000 cm
Package 2 Length 13.200 cm
Package 2 Weight 1.652 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months