Schneider-Electric
 
10285 picture- scope
10285
Multi9 - comb busbar - 1L - 18 mm pitch - 12 modules - 100A
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L
Length in 18 mm modules 12
Standards EN/IEC 61439-1
UL 1077
Complementary
Number of ways 12 ways 1 L
Poles configuration for 1 way 1 x 1P
Connection pitch 18 mm
Connector type Tooth
Distance between way 18 mm
Marking L
Insulation Insulated
Device presentation Uncuttable
[Ie] rated operational current 100 A at 40 °C
[Ue] rated operational voltage 277 V AC Ph/N
480 V AC Ph/Ph
[Ui] rated insulation voltage 690 V AC
[Uimp] rated impulse withstand voltage 12 kV
Mounting location Top on tunnel type terminals
9 mm pitches 24
Width 216 mm
Colour Light grey (RAL 7035)
Range compatibility Multi9 Multi9 C60SP
Environment
Fire resistance 960 °C ( 30 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 21.5 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 72
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.941 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 12618b2a-bc0e-4c2d-bb7b-9185c26e01fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months