Schneider-Electric
 
10400 picture- scope
10400
Domae - comb busbar - 3L - 18 mm pitch - 11 modules - 63A
Schneider Electric
Characteristics
Main
Range Domae
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L
Length in 18 mm modules 11
Standards EN/IEC 61439-1
Complementary
Number of ways 3 ways 3 L
Poles configuration for 1 way 1 x 3P
Connection pitch 18 mm
Connector type Tooth
Distance between way 54 mm
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
400 V AC Ph/Ph
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-1
Mounting location Top on tunnel type terminals
9 mm pitches 22
Width 200 mm
Colour Light grey (RAL 7035)
Range compatibility Easy9 Easy9 MCB
Easy9 Easy9 RCBO
Easy9 Easy9 RCCB
Easy9 Easy9 switch
Domae
Environment
Fire resistance 850 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 2.6 cm
Package 1 Length 19.7 cm
Package 1 Weight 73.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.7 cm
Package 2 Width 8.8 cm
Package 2 Length 24.8 cm
Package 2 Weight 434.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 7.396 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No