Schneider-Electric
 
1141001 picture- scope
1141001
Thorsman - TCP 1 - clip plug - without screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Clip plug
Device short name TCP
Device application Cable clip and nail
Drilling diameter 5.5 mm
Minimum drilling depth 25 mm
Nail diameter 1.2…3 mm
Material PS (polystyrene)
Complementary
Colour tint Yellow
Ambient air temperature for operation -40…70 °C
Diameter 7.5 mm
Length 25 mm
Environment
Quantity per set Set of 100
Sale per indivisible quantity 1
Net weight 0.0005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.750 cm
Package 1 Width 0.100 cm
Package 1 Length 2.500 cm
Package 1 Weight 0.600 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 2.800 cm
Package 2 Width 5.000 cm
Package 2 Length 17.600 cm
Package 2 Weight 84.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months